Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0420.110 |
K0420.112 |
K0420.116 |
K0420.120 |
K0420.310 |
K0420.312 |
K0420.316 |
K0420.320 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width W (mm) | Allowable Load (kN) | Thread Nominal M (mm) | Main material | D3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | SW (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.75 € | 1 | 4 Days | 32 | 0.212 | 10 | Steel | 30.5 | 30 | 22 | 5 | 17 | 10 | ||
14.26 € | 1 | 4 Days | 40 | 0.212 | 12 | Steel | 30.5 | 34 | 26 | 6 | 19 | 12 | ||
17.51 € | 1 | 4 Days | 50 | 0.435 | 16 | Steel | 40.5 | 40 | 32 | 7 | 24 | 14 | ||
22.72 € | 1 | 4 Days | 60 | 0.705 | 20 | Steel | 50 | 50 | 42 | 8 | 30 | 18 | ||
15.13 € | 1 | 4 Days | 32 | 0.212 | 10 | Stainless steel | 30.5 | 30 | 22 | 5 | 17 | 10 | ||
17.30 € | 1 | 4 Days | 40 | 0.212 | 12 | Stainless steel | 30.5 | 34 | 26 | 6 | 19 | 12 | ||
20.50 € | 1 | 4 Days | 50 | 0.435 | 16 | Stainless steel | 40.5 | 40 | 32 | 7 | 24 | 14 | ||
26.22 € | 1 | 4 Days | 60 | 0.705 | 20 | Stainless steel | 50 | 50 | 42 | 8 | 30 | 18 |
Loading...
H3 (by 0 / 0.4 / 0.6 N/mm²)(mm) | 8 / 6.8 / 5.9 |
---|
Configure
Basic Attributes
Width W(mm)
Allowable Load(kN)
Thread Nominal M(mm)
Main material
D3(mm)
H=Height(mm)
H1(mm)
H2(mm)
SW(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes