Screw plugs, Form A, with fill symbol (K0455) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0455.120014
K0455.120038
K0455.1201415
K0455.1201615
K0455.128012
K0455.1281815
K0455.1282015
K0455.1282215
K0455.131034
K0455.139100
K0455.149114
K0455.155112
K0455.168200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)

0.48 €

1 4 Days 20G1/499

0.56 €

1 4 Days 20.5G3/8910

0.48 €

1 4 Days 20M14X1,599

0.56 €

1 4 Days 20M16X1,5910

0.63 €

1 4 Days 28G1/210.510.5

0.59 €

1 4 Days 28M18X1,510.510

0.63 €

1 4 Days 28M20X1,510.510

0.63 €

1 4 Days 28M22X1,510.510

0.90 €

1 4 Days 31G3/41211

1.27 €

1 4 Days 39G11212

1.82 €

1 4 Days 49G1 1/41313.5

2.07 €

1 4 Days 55G1 1/214.714.5

3.43 €

1 4 Days 68.5G21516

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A

Tech Support