Positioning pins cylindrical ground (K0352) (Part Numbers - CAD Download)

Positioning pins cylindrical ground (K0352)
· Toleranced dimension for exact positioning

· High concentric accuracy

· Also suitable for use as stops and feet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0352.05
K0352.07
K0352.08
K0352.09
K0352.081
K0352.12
K0352.14
K0352.16
K0352.121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
L2
(mm)
L3
(mm)

7.13 €

1 4 Days 8582

7.66 €

1 4 Days 10782

8.61 €

1 4 Days 128102

9.59 €

1 4 Days 169123

9.10 €

1 4 Days 148103

10.22 €

1 4 Days 1812123

12.64 €

1 4 Days 2214143

14.26 €

1 4 Days 2516163

11.05 €

1 4 Days 2012143

Loading...

  1. 1

Basic information

Main material Tool steel Main colour black oxidised Material (mount surface / support surface) Steel
L1(mm) 8

Tech Support