Wheel: ALB series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-ALB 160K
Part Number
|
---|
B-ALB 160K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.38 € | 1 | 7 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 40 | 195 | 1822 | 160 | 50 | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 92 Shore A |
Tread color | brown | Wheel body color | silver grey | Tread hydrolysis-resistant | yes |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, B-ALB Series, part number B-ALB 160K.
You can find the detail information about specifications and dimensions on part number B-ALB 160K.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-ALB 125K-FS |
B-ALB 150K |
B-ALB 150K-FS |
B-ALB 160K-FS |
B-ALB 200K |
B-ALB 200K-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.82 € | 1 | 23 Days | 125 | 220.01 to 320.00 | - | 100 | 85 | 100 | 40 | 150 | 1232 | 125 | 40 | 250 | ||
138.75 € | 1 | 7 Days | 125 | 320.01 to 485.00 | Conductivity | 140 | 110 | 100 | 40 | 190 | 1728 | 150 | 50 | 400 | ||
178.37 € | 1 | 23 Days | 125 | 320.01 to 485.00 | Conductivity | 140 | 110 | 100 | 40 | 190 | 2340 | 150 | 50 | 400 | ||
192.98 € | 1 | 23 Days | 125 | 320.01 to 485.00 | - | 140 | 110 | 100 | 40 | 195 | 2421 | 160 | 50 | 400 | ||
174.50 € | 1 | 7 Days | 125 | 320.01 to 485.00 | Antistatic | 140 | 110 | 100 | 40 | 235 | 2186 | 200 | 50 | 400 | ||
216.30 € | 1 | 7 Days | 125 | 320.01 to 485.00 | Antistatic | 140 | 110 | 100 | 40 | 235 | 2886 | 200 | 50 | 400 |