Pressed Steel Fixed Castor, B-ALEV Series (Part Numbers)

Pressed Steel Fixed Castor, B-ALEV Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-ALEV 100K
B-ALEV 100K-EL
B-ALEV 100K-EL-FS
B-ALEV 100K-FS
B-ALEV 100K-SG
B-ALEV 100K-SG-AS
B-ALEV 100K-SG-AS-FS
B-ALEV 100K-SG-FS
B-ALEV 125K
B-ALEV 125K-EL
B-ALEV 125K-EL-FS
B-ALEV 125K-FS
B-ALEV 125K-SG
B-ALEV 125K-SG-AS
B-ALEV 125K-SG-AS-FS
B-ALEV 125K-SG-FS
B-ALEV 150K
B-ALEV 150K-FS
B-ALEV 150K-SG
B-ALEV 150K-SG-FS
B-ALEV 160K
B-ALEV 160K-EL
B-ALEV 160K-EL-FS
B-ALEV 160K-FS
B-ALEV 160K-SG
B-ALEV 160K-SG-AS
B-ALEV 160K-SG-AS-FS
B-ALEV 160K-SG-FS
B-ALEV 161K
B-ALEV 161K-EL
B-ALEV 161K-EL-FS
B-ALEV 161K-FS
B-ALEV 161K-SG
B-ALEV 161K-SG-FS
B-ALEV 180K
B-ALEV 180K-FS
B-ALEV 180K-SG
B-ALEV 180K-SG-FS
B-ALEV 200K
B-ALEV 200K-EL
B-ALEV 200K-EL-FS
B-ALEV 200K-FS
B-ALEV 200K-SG
B-ALEV 200K-SG-AS
B-ALEV 200K-SG-AS-FS
B-ALEV 200K-SG-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

51.13 €

1 5 Days 125140.01 to 220.00-10085100401258381004065 Shore Ablacknono200

58.98 €

1 7 Days 150140.01 to 220.00-10085125401258301004071 Shore Ablacknono200

95.35 €

1 23 Days 150140.01 to 220.00Conductivity100851254012510411004071 Shore Ablacknono200

87.50 €

1 23 Days 150140.01 to 220.00Conductivity100851254012510451004065 Shore Ablacknono200

52.62 €

1 7 Days 150140.01 to 220.00-10085125401258341004065 Shore Agreyyesyes200

59.85 €

1 7 Days 150140.01 to 220.00-10085125401258471004065 Shore Agreyyesyes200

96.22 €

1 23 Days 150140.01 to 220.00Antistatic100851254012510531004065 Shore Agreyyesyes200

88.99 €

1 23 Days 150140.01 to 220.00Antistatic100851254012510451004065 Shore Agreyyesyes200

61.25 €

1 5 Days 150220.01 to 320.00-100851254015010201254065 Shore Ablacknono250

69.68 €

1 7 Days 190220.01 to 320.00-100851505015010211254071 Shore Ablacknono250

106.05 €

1 23 Days 190220.01 to 320.00-100851505015012601254071 Shore Ablacknono250

97.62 €

1 23 Days 190220.01 to 320.00-100851505015012601254065 Shore Ablacknono250

62.73 €

1 7 Days 190220.01 to 320.00-100851505015010191254065 Shore Agreyyesyes250

73.75 €

1 7 Days 195220.01 to 320.00-100851605015010351254065 Shore Agreyyesyes250

110.11 €

1 23 Days 195220.01 to 320.00Conductivity100851605015012991254065 Shore Agreyyesyes250

99.10 €

1 23 Days 195220.01 to 320.00Conductivity100851605015012601254065 Shore Agreyyesyes250

89.40 €

1 5 Days 195320.01 to 485.00-1401101605019017891505065 Shore Ablacknono400

129.01 €

1 23 Days 195320.01 to 485.00-1401101605019023881505065 Shore Ablacknono400

95.97 €

1 7 Days 195320.01 to 485.00Antistatic1401101605019018021505065 Shore Agreyyesyes400

135.58 €

1 23 Days 195320.01 to 485.00Antistatic1401101605019024181505065 Shore Agreyyesyes400

94.03 €

1 5 Days 195320.01 to 485.00-1401101605019518611605065 Shore Ablacknono400

104.56 €

1 23 Days 195320.01 to 485.00-1401101604019518561605071 Shore Ablacknono400

144.16 €

1 23 Days 195320.01 to 485.00Conductivity1401101604019524801605071 Shore Ablacknono400

133.63 €

1 7 Days 195320.01 to 485.00Conductivity1401101604019524801605065 Shore Ablacknono400

100.58 €

1 7 Days 195320.01 to 485.00-1401101604019518601605065 Shore Agreyyesyes400

112.13 €

1 7 Days 195320.01 to 485.00-1401101604019519021605065 Shore Agreyyesyes350

151.73 €

1 23 Days 195320.01 to 485.00-1401101604019524881605065 Shore Agreyyesyes350

140.20 €

1 23 Days 215320.01 to 485.00-1401101805019524801605065 Shore Agreyyesyes400

81.42 €

1 7 Days 215220.01 to 320.00-1401101805019515001604065 Shore Ablacknono300

91.47 €

1 7 Days 215220.01 to 320.00-1401101805019515201604071 Shore Ablacknono300

131.09 €

1 23 Days 215220.01 to 320.00-1401101805019526001604071 Shore Ablacknono300

121.02 €

1 23 Days 235220.01 to 320.00-1401102005019521281604065 Shore Ablacknono300

87.55 €

1 7 Days 235220.01 to 320.00Conductivity1401102005019515351604065 Shore Agreyyesyes300

127.15 €

1 23 Days 235220.01 to 320.00Conductivity1401102005019521301604065 Shore Agreyyesyes300

111.33 €

1 7 Days 235320.01 to 485.00-1401102005021521701805065 Shore Ablacknono400

153.14 €

1 23 Days 235320.01 to 485.00-1401102005021529051805065 Shore Ablacknono400

118.51 €

1 7 Days 235320.01 to 485.00Antistatic1401102005021522001805065 Shore Agreyyesyes400

160.32 €

1 23 Days 235320.01 to 485.00Antistatic1401102005021529131805065 Shore Agreyyesyes400

115.79 €

1 5 Days 235320.01 to 485.00-1401102005023523542005065 Shore Ablacknono400

135.23 €

1 7 Days 125320.01 to 485.00Heat Resistance1401101004023523372005071 Shore Ablacknono400

177.01 €

1 7 Days 125320.01 to 485.00Heat Resistance1401101004023526642005071 Shore Ablacknono400

157.58 €

1 23 Days 125320.01 to 485.00-1401101004023531002005065 Shore Ablacknono400

122.97 €

1 5 Days 125320.01 to 485.00Antistatic1401101004023524102005065 Shore Agreyyesyes400

143.19 €

1 7 Days 125320.01 to 485.00Antistatic1401101004023524202005065 Shore Agreyyesyes400

184.98 €

1 7 Days 125320.01 to 485.00-1401101004023524202005065 Shore Agreyyesyes400

164.77 €

1 23 Days 150320.01 to 485.00-1401101254023530922005065 Shore Agreyyesyes400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Wheel body color silver grey
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support