• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Fixed Castor, BK-PO Series (Part Numbers)

Pressed Steel Fixed Castor, BK-PO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Wheel, BK-PO Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-PO 75G
BK-PO 75G-FA
BK-PO 75R
BK-PO 75R-FA
BK-PO 75XR
BK-PO 75XR-FA
BK-PO 82G
BK-PO 82G-FA
BK-PO 82K
BK-PO 82KA-FA
BK-PO 82R
BK-PO 82R-FA
BK-PO 82XR
BK-PO 82XR-FA
BK-PO 100G-1
BK-PO 100G-1-ELS
BK-PO 100G-1-ELS-FA
BK-PO 100G-1-FA
BK-PO 100G-3
BK-PO 100G-3-ELS
BK-PO 100G-3-ELS-FA
BK-PO 100G-3-FA
BK-PO 100KA-1
BK-PO 100KA-1-ELS
BK-PO 100KA-1-ELS-FA
BK-PO 100KA-1-FA
BK-PO 100KA-3
BK-PO 100KA-3-ELS
BK-PO 100KA-3-ELS-FA
BK-PO 100KA-3-FA
BK-PO 100R-1
BK-PO 100R-1-FA
BK-PO 100R-3
BK-PO 100R-3-FA
BK-PO 100XR-1
BK-PO 100XR-1-FA
BK-PO 100XR-3
BK-PO 100XR-3-FA
BK-PO 125G-1
BK-PO 125G-1-ELS
BK-PO 125G-1-ELS-FA
BK-PO 125G-1-FA
BK-PO 125G-3
BK-PO 125G-3-ELS
BK-PO 125G-3-ELS-FA
BK-PO 125G-3-FA
BK-PO 125KA-1
BK-PO 125KA-1-ELS
BK-PO 125KA-1-ELS-FA
BK-PO 125KA-1-FA
BK-PO 125KA-3
BK-PO 125KA-3-ELS
BK-PO 125KA-3-ELS-FA
BK-PO 125KA-3-FA
BK-PO 125R-1
BK-PO 125R-1-FA
BK-PO 125R-3
BK-PO 125R-3-FA
BK-PO 125XR-1
BK-PO 125XR-1-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

19.91 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain bore1084527532natural whitenatural white-25200

26.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037plain bore1084747532natural whitenatural white-25200

27.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearing1084827532natural whitenatural white-25200

34.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearing1085207532natural whitenatural white-25200

30.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearing1084837532natural whitenatural white-25200

37.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110140.01 to 220.00-100858037roller bearing1085217532natural whitenatural white-25200

24.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110220.01 to 320.00-100858040plain bore1105148037natural whitenatural white-25230

31.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032plain bore1105548037natural whitenatural white-25230

40.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.00-1008515050Ball bearing1105948037natural whitenatural white-20250

47.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032Ball bearing1106348037natural whitenatural white-20250

34.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearing1105568037natural whitenatural white-25230

41.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearing1105968037natural whitenatural white-25230

38.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearing1105608037natural whitenatural white-25230

45.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-1008510032roller bearing1106008037natural whitenatural white-25230

32.77 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain bore13055910037natural whitenatural white-25280

48.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain bore13055610037greygrey-25280

57.11 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain bore13065210037greygrey-25280

41.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity1008510037plain bore13064210037natural whitenatural white-25280

35.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain bore13067210037natural whitenatural white-25280

50.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037plain bore13067710037greygrey-25280

59.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity14011010037plain bore13076210037greygrey-25280

44.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00Conductivity14011010037plain bore13059010037natural whitenatural white-25280

37.07 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037Ball bearing (C)13059410037natural whitenatural white-20280

52.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037Ball bearing (C)13057810037greygrey-20280

61.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037Ball bearing (C)13067310037greygrey-20280

45.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037Ball bearing (C)13066210037natural whitenatural white-20280

39.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037Ball bearing (C)13069710037natural whitenatural white-20280

55.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037Ball bearing (C)13069710037greygrey-20280

64.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037Ball bearing (C)13079210037greygrey-20280

48.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010037Ball bearing (C)13078310037natural whitenatural white-20280

35.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037roller bearing13058010037natural whitenatural white-25280

44.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing13067610037natural whitenatural white-25280

38.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540roller bearing13070210037natural whitenatural white-25280

46.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540roller bearing13061810037natural whitenatural white-25280

39.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing13058810037natural whitenatural white-25280

47.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing13067610037natural whitenatural white-25280

41.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540roller bearing13070710037natural whitenatural white-25280

50.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540roller bearing13078310037natural whitenatural white-25280

32.35 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain bore15566212540natural whitenatural white-25300

51.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain bore15568812540greygrey-25300

60.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity1008512540plain bore15587612540greygrey-25300

42.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity1008512540plain bore15583612540natural whitenatural white-25300

39.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain bore15578012540natural whitenatural white-25300

58.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain bore15581212540greygrey-25300

68.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540plain bore15599912540greygrey-25300

49.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Conductivity14011012540plain bore15596712540natural whitenatural white-25300

38.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15569112540natural whitenatural white-20300

57.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15568812540greygrey-20300

67.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15587212540greygrey-20300

48.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15584912540natural whitenatural white-20300

46.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)15580712540natural whitenatural white-20300

65.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)15580812540greygrey-20300

74.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)15599012540greygrey-20300

56.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)15599012540natural whitenatural white-20300

36.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing15570412540natural whitenatural white-25300

46.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108220.01 to 320.00-100857532roller bearing15586712540natural whitenatural white-25300

44.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108220.01 to 320.00-1401107532roller bearing15582212540natural whitenatural white-25300

53.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108220.01 to 320.00-1401107532roller bearing15599012540natural whitenatural white-25300

40.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108220.01 to 320.00-100857532roller bearing15570312540natural whitenatural white-25300

50.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108220.01 to 320.00-100857532roller bearing15585412540natural whitenatural white-25300

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support