Heavy Duty Welded Steel Fixed Castor, BO-ALTH Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BO-ALTH Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO-ALTH 127K
BO-ALTH 127K-AS
BO-ALTH 150K
BO-ALTH 150K-AS
BO-ALTH 152K
BO-ALTH 152K-AS
BO-ALTH 160K
BO-ALTH 160K-AS
BO-ALTH 160K-AS-CO
BO-ALTH 160K-CO
BO-ALTH 162K
BO-ALTH 162K-AS
BO-ALTH 200K
BO-ALTH 200K-AS
BO-ALTH 200K-AS-CO
BO-ALTH 200K-CO
BO-ALTH 202K
BO-ALTH 202K-AS
BO-ALTH 250K
BO-ALTH 250K-AS
BO-ALTH 252K
BO-ALTH 252K-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

157.80 €

1 7 Days 205485.01 to 750.00Antistatic16050170276412554light brown750

179.28 €

1 7 Days 205485.01 to 750.00Antistatic16050170276412554grey750

163.17 €

1 7 Days 205485.01 to 750.00-16050200289015050light brown650

185.00 €

1 7 Days 205485.01 to 750.00-16050200286015050grey650

198.27 €

1 23 Days 205750.01 or MoreAntistatic16050200313815054light brown900

220.10 €

1 23 Days 245750.01 or More-20050200312215054grey900

166.20 €

1 7 Days 245485.01 to 750.00Antistatic20050205297016050light brown750

189.61 €

1 7 Days 245485.01 to 750.00Antistatic20050205290016050grey750

197.87 €

1 23 Days 245485.01 to 750.00-20050205295216050grey750

174.45 €

1 23 Days 245485.01 to 750.00-20050205292816050light brown750

175.48 €

1 23 Days 245750.01 or MoreAntistatic20050205299616050light brown950

198.90 €

1 23 Days 295750.01 or More-25060205302016050grey950

188.30 €

1 5 Days 295750.01 or MoreAntistatic25060245346620050light brown800

212.55 €

1 7 Days 295750.01 or More-25060245350020050grey800

217.69 €

1 23 Days 295750.01 or MoreAntistatic25060245364720050grey800

193.42 €

1 23 Days 145750.01 or More-10040245365320050light brown800

199.62 €

1 23 Days 170Up to 35.00-12540245351020050light brown1000

223.88 €

1 23 Days 235Up to 35.00-18044245350420050grey1000

277.15 €

1 7 Days 145Up to 35.00-10040295480025060light brown1000

329.71 €

1 7 Days 170Up to 35.00-12540295481125060grey1000

294.20 €

1 23 Days 235Up to 35.00-18044295477725060light brown1200

346.77 €

1 23 Days 115Up to 35.00-8030295476925060grey1200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support