• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Fixed Castor, B-VE Series (Part Numbers)

Pressed Steel Fixed Castor, B-VE Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VE series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-VE 80R
B-VE 80R-EL
B-VE 80R-EL-FA
B-VE 80R-FA
B-VE 80R-SG
B-VE 80R-SG-FA
B-VE 100R
B-VE 100R-EL
B-VE 100R-EL-FA
B-VE 100R-FA
B-VE 100R-SG
B-VE 100R-SG-FA
B-VE 125R
B-VE 125R-EL
B-VE 125R-EL-FA
B-VE 125R-FA
B-VE 125R-SG
B-VE 125R-SG-FA
B-VE 150R
B-VE 150R-EL
B-VE 150R-EL-FA
B-VE 150R-FA
B-VE 150R-SG
B-VE 150R-SG-FA
B-VE 160R
B-VE 160R-EL
B-VE 160R-EL-FA
B-VE 160R-FA
B-VE 160R-SG
B-VE 160R-SG-FA
B-VE 180R
B-VE 180R-EL
B-VE 180R-EL-FA
B-VE 180R-FA
B-VE 180R-SG
B-VE 180R-SG-FA
B-VE 200R
B-VE 200R-EL
B-VE 200R-EL-FA
B-VE 200R-FA
B-VE 200R-SG
B-VE 200R-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

19.30 €

1 5 Days 15035.01 to 80.00Heat Resistance10085125381024458025blacknono50

24.28 €

1 7 Days 19535.01 to 80.00Heat Resistance10085160401024168025blacknono50

30.85 €

1 7 Days 23535.01 to 80.00Heat Resistance10085200501024448025blacknono50

25.87 €

1 7 Days 29535.01 to 80.00-10085250851024678025blacknono50

21.04 €

1 7 Days 29535.01 to 80.00-10085250851024228025greyyesyes50

27.60 €

1 7 Days 12535.01 to 80.00-10085100301025008025greyyesyes50

24.85 €

1 5 Days 12535.01 to 80.00-100851003012577110030blacknono70

31.06 €

1 5 Days 15035.01 to 80.00Conductivity100851253812571610030blacknono70

38.65 €

1 7 Days 15035.01 to 80.00-100851253812571810030blacknono70

32.43 €

1 7 Days 15035.01 to 80.00-100851253812580810030blacknono70

27.90 €

1 7 Days 15035.01 to 80.00-100851253812572210030greyyesyes70

35.48 €

1 7 Days 19035.01 to 80.00-100851504012577110030greyyesyes70

27.23 €

1 5 Days 19080.01 to 140.00Conductivity1008515040150105112538blacknono100

38.33 €

1 7 Days 19080.01 to 140.00Conductivity100851504015093012538blacknono100

45.90 €

1 7 Days 19080.01 to 140.00-100851504015095912538blacknono100

34.82 €

1 7 Days 19080.01 to 140.00-1008515040150107212538blacknono100

33.43 €

1 5 Days 19080.01 to 140.00-100851504015099612538greyyesyes100

41.02 €

1 7 Days 19580.01 to 140.00-1008516040150102412538greyyesyes100

41.86 €

1 5 Days 19580.01 to 140.00Conductivity14011016040190185215040blacknono135

65.99 €

1 7 Days 19580.01 to 140.00Conductivity14011016040190164215040blacknono135

75.67 €

1 7 Days 19580.01 to 140.00-14011016040190173415040blacknono135

51.55 €

1 7 Days 19580.01 to 140.00-14011016040190189815040blacknono135

52.62 €

1 7 Days 19580.01 to 140.00-14011016040190176215040greyyesyes135

62.30 €

1 7 Days 21580.01 to 140.00-14011018050190182415040greyyesyes135

42.02 €

1 5 Days 21580.01 to 140.00Conductivity14011018050195194316040blacknono135

67.36 €

1 7 Days 21580.01 to 140.00Conductivity14011018050195173216040blacknono135

77.05 €

1 7 Days 21580.01 to 140.00-14011018050195179916040blacknono135

51.70 €

1 7 Days 21580.01 to 140.00-14011018050195203216040blacknono135

53.54 €

1 7 Days 21580.01 to 140.00-14011018050195185516040greyyesyes135

63.22 €

1 7 Days 23580.01 to 140.00-14011020050195190016040greyyesyes135

51.71 €

1 5 Days 235140.01 to 220.00Conductivity14011020050215237018050blacknono170

89.64 €

1 7 Days 235140.01 to 220.00Conductivity14011020050215210718050blacknono170

100.68 €

1 7 Days 235140.01 to 220.00-14011020050215221818050blacknono170

62.75 €

1 7 Days 235140.01 to 220.00-14011020050215245018050blacknono170

66.22 €

1 7 Days 235140.01 to 220.00-14011020050215225018050greyyesyes170

77.25 €

1 7 Days 102140.01 to 220.00-1401108025215239518050greyyesyes170

49.23 €

1 5 Days 102140.01 to 220.00Conductivity1401108025235273820050blacknono205

89.09 €

1 7 Days 102140.01 to 220.00Conductivity1401108025235241020050blacknono205

100.12 €

1 7 Days 102140.01 to 220.00-1401108025235248020050blacknono205

60.26 €

1 7 Days 102140.01 to 220.00-1401108025235288420050blacknono205

71.88 €

1 5 Days 102140.01 to 220.00-1401108025235261220050greyyesyes205

82.92 €

1 7 Days 125140.01 to 220.00Heat Resistance14011010030235274020050greyyesyes205

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support