Heavy Duty Welded Steel Swivel Castor, LS-SVS Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LS-SVS Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Extra Heavy Duty Solid Steel Wheel

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: SVS series

  • heat-treatable steel, hardness 190–230 HB, slightly crowned tread

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +120 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-SVS 100K
LS-SVS 100K-FS
LS-SVS 100K-RI4
LS-SVS 100K-RI4-FS
LS-SVS 127K
LS-SVS 127K-FS
LS-SVS 127K-RI4
LS-SVS 127K-RI4-FS
LS-SVS 150K-35
LS-SVS 150K-35-FS
LS-SVS 150K-35-RI4
LS-SVS 150K-35-RI4-FS
LS-SVS 200K
LS-SVS 200K-FS
LS-SVS 201K
LS-SVS 201K-FS
LS-SVS 201K-RI4
LS-SVS 201K-RI4-FS
LS-SVS 250K
LS-SVS 300K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

306.31 €

1 7 Days 430140110300901455040100401700

368.58 €

1 23 Days 305140110250851455420100401700

367.28 €

1 23 Days 305140110250851455260100401700

429.53 €

1 23 Days 305140110250851455740100401700

372.02 €

1 7 Days 305140110250851707470125551750

436.72 €

1 23 Days 305140110250851707970125551750

432.99 €

1 7 Days 305140110250851707690125551750

497.69 €

1 23 Days 305140110250851708180125551750

660.58 €

1 5 Days 3051751402508520512851150553000

733.60 €

1 23 Days 3051751402508520513100150553000

745.50 €

1 7 Days 3051751402508520512900150553000

818.52 €

1 23 Days 3051751402508520513867150553000

1,876.90 €

1 7 Days 3052552002508528036800200806000

2,117.03 €

1 23 Days 3052552002508528038032200806000

870.70 €

1 7 Days 3051751402508525518900200553000

961.83 €

1 23 Days 3051751402508525520252200553000

955.60 €

1 23 Days 3051751402508525519000200553000

1,046.74 €

1 23 Days 35817514030610525520466200553000

5,172.56 €

1 23 Days 358400300306105380814302506510000

7,160.80 €

1 23 Days 3584003003061054301042803009012000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Steel
Bearing type Ball bearing Material (details) Tread material: Metal, Wheel body material: heat-treatable steel Material Metal
Product type swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 190–230 HB Tread color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 100 Minimum temperature resistance(°C) -20

Tech Support