Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1226220000 |
1226230000 |
1226240000 |
1226250000 |
1226260000 |
1226270000 |
1226280000 |
1226290000 |
1226300000 |
1226310000 |
1226320000 |
1226350000 |
1648300000 |
1648310000 |
1921450000 |
1934140000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Number of electrical connections | Rated surge voltage | Length pin | |
---|---|---|---|---|---|---|---|---|---|
8.65 € | 20 | 4 Days | 33 | 4 | 4 | 4.5 | |||
10.40 € | 20 | 4 Days | 33 | 5 | 4 | 4.5 | |||
12.48 € | 20 | 49 Days | 33 | 6 | 4 | 4.5 | |||
14.55 € | 20 | 4 Days | 33 | 7 | 4 | 4.5 | |||
16.63 € | 20 | 4 Days | 33 | 8 | 4 | 4.5 | |||
19.03 € | 20 | 4 Days | 33 | 9 | 4 | 4.5 | |||
20.80 € | 20 | 49 Days | 33 | 10 | 4 | 4.5 | |||
4.51 € | 20 | 4 Days | 34.7 | 2 | 6 | 3.2 | |||
6.75 € | 20 | 4 Days | 34.7 | 3 | 6 | 3.2 | |||
9.02 € | 20 | 49 Days | 34.7 | 4 | 6 | 3.2 | |||
11.26 € | 20 | 49 Days | 34.7 | 5 | 6 | 3.2 | |||
18.03 € | 20 | 49 Days | 34.7 | 8 | 6 | 3.2 | |||
6.25 € | 20 | 4 Days | - | - | - | - | |||
4.15 € | 20 | 4 Days | - | - | - | - | |||
6.25 € | 20 | 4 Days | - | - | - | - | |||
3.63 € | 20 | 4 Days | - | - | - | - |
Loading...
Wiring Method | Screw | Number of levels | 1 | Modular spacing connections | 10.16 |
---|---|---|---|---|---|
Angle PCB/conductor connection | 0°/180° (horizontal) | Rated current In | 72 | Nominal rated voltage | 1000 |
Over voltage category | II | Pollution degree | 2 | Connection type conductor | Screw connection |
Connectable conductor cross section solid-core | 0.5 - 16 | Connectable conductor cross section fine-strand with cable end sleeve | 2.5 - 10 | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 16 |
Connectable conductor cross section multi-wired | 6 - 16 | Connection type PCB | Soldering connection | Material insulation body | Other |
Colour housing | Black | Operation temperature | -50 - 120 | Type of PCB fastening | Other |
Type of fastening | Solder | Type of banding | Other | Degree of protection (IP), mounted | IP20 |
Flame retardant class UL94 | V0 |