Standard Single-Level Terminal Block LXXX 15.00 Series

Standard Single-Level Terminal Block LXXX 15.00 Series
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1047120000
1047130000
1047140000
1047150000
1047200000
1047210000
1047220000
1047230000
1047280000
1047290000
1047300000
1047310000
1047360000
1047370000
1047380000
1047390000
1047440000
1047450000
1047460000
1047470000
1047520000
1047530000
1047540000
1047550000
1047600000
1047610000
1047620000
1047630000
1047680000
1047690000
1047700000
1047710000
1386250000
1386280000
1386290000
1386320000
1386330000
1386350000
1386370000
1386390000
1386400000
1386430000
1386440000
1386470000
1386480000
1386500000
1386520000
1386540000
1386550000
1386580000
1386590000
1386620000
1386630000
1386650000
1386670000
1386690000
1386700000
1386730000
1386740000
1386770000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of electrical connections Colour housing Type of PCB fastening

3.86 €

20 4 Days 1BlackOther

6.98 €

20 4 Days 2BlackOther

10.51 €

10 4 Days 3BlackOther

13.95 €

10 4 Days 4BlackOther

3.86 €

20 64 Days 1GreyOther

6.98 €

20 65 Days 2GreyOther

10.51 €

10 4 Days 3GreyOther

13.95 €

10 65 Days 4GreyOther

3.95 €

20 65 Days 1Black-

7.08 €

20 4 Days 2Black-

10.60 €

10 4 Days 3Black-

14.05 €

10 4 Days 4Black-

3.95 €

20 65 Days 1Grey-

7.08 €

20 65 Days 2Grey-

10.60 €

10 65 Days 3Grey-

14.05 €

10 65 Days 4Grey-

3.91 €

20 65 Days 1Black-

7.03 €

20 72 Days 2Black-

10.57 €

10 4 Days 3Black-

14.00 €

10 65 Days 4Black-

3.91 €

20 65 Days 1Grey-

7.03 €

20 65 Days 2Grey-

10.57 €

10 65 Days 3Grey-

14.00 €

10 65 Days 4Green-

3.91 €

20 65 Days 1Black-

7.03 €

20 72 Days 2Black-

10.57 €

10 72 Days 3Black-

14.00 €

10 4 Days 4Black-

3.91 €

20 65 Days 1Grey-

7.03 €

20 65 Days 2Grey-

10.57 €

10 65 Days 3Grey-

14.00 €

10 65 Days 4Grey-

17.45 €

16 4 Days 5BlackOther

17.45 €

16 65 Days 5GreyOther

17.54 €

12 4 Days 5Black-

17.54 €

12 65 Days 5Grey-

17.49 €

12 72 Days 5Black-

17.49 €

12 65 Days 5Grey-

17.49 €

12 72 Days 5Black-

17.49 €

12 65 Days 5Grey-

20.94 €

12 65 Days 6BlackOther

20.94 €

12 65 Days 6GreyOther

21.02 €

10 65 Days 6Black-

21.02 €

10 65 Days 6Grey-

20.98 €

12 72 Days 6Black-

20.98 €

12 65 Days 6Grey-

20.98 €

12 72 Days 6Black-

20.98 €

12 65 Days 6Grey-

24.42 €

12 65 Days 7BlackOther

24.42 €

12 65 Days 7GreyOther

24.51 €

8 72 Days 7Black-

24.51 €

8 65 Days 7Grey-

24.48 €

10 72 Days 7Black-

24.48 €

10 65 Days 7Grey-

24.48 €

10 65 Days 7Black-

24.48 €

10 65 Days 7Grey-

27.91 €

10 65 Days 8BlackOther

27.91 €

10 65 Days 8GreyOther

28.00 €

8 65 Days 8Black-

28.00 €

8 65 Days 8Grey-

Loading...

Basic information

Wiring Method Screw Height 56 Number of levels 1
Modular spacing connections 15 Angle PCB/conductor connection 0°/180° (horizontal) Nominal rated voltage 1000
Rated surge voltage 8 Over voltage category II Pollution degree 2
Connection type conductor Screw connection Connectable conductor cross section solid-core 0.5 - 16 Connectable conductor cross section fine-strand with cable end sleeve 0.5 - 35
Connectable conductor cross section fine-strand without cable end sleeve 0.5 - 35 Connectable conductor cross section multi-wired 6 - 50 Connection type PCB Soldering connection
Length pin 4.5 Material insulation body Other Operation temperature -50 - 120
Type of fastening Solder Type of banding Other Degree of protection (IP), mounted IP20
Flame retardant class UL94 V0

Tech Support