• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Sure Plug Receptacle Series (Part Numbers)

Sure Plug Receptacle Series
  • Volume Discount
Known as "Giboshi", ideal for removing individual circuits from a variety of automobile and television types, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170021-2

Part Number
170021-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.50 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 14-20 Applicable wire range(mm2) 0.5-2.27
Insulation coating outer diameter(mm) 2.5-3.7 Finish Tin plating Hand tool model number 2088544-1

This page is Sure Plug Receptacle Series, part number 170021-2.
You can find the detail information about specifications and dimensions on part number 170021-2.

Tech Support