FLASHING BEACON BM 828 (Part Numbers - CAD Download)

FLASHING BEACON BM 828

Click on this image to zoom in.

Click on this image to zoom in.

  • 82810054, 82810055, 82810067, 82810068, 82818070, 82870055
  • 82820054, 82820055, 82820067, 82820068, 82828070
  • 82830054, 82830055, 82830067, 82830068, 82838070
  • 82837068
  • 82840054, 82840055, 82840067, 82840068, 82848070
  • 82847068
  • 82850054, 82850055, 82850067, 82850068, 82858070

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82810054
82810055
82810067
82810068
82818070
82820054
82820055
82820067
82820068
82828070
82830054
82830055
82830067
82830068
82837068
82838070
82840054
82840055
82840067
82840068
82847068
82848070
82850054
82850055
82850067
82850068
82858070
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

114.65 €

1 3 Days 10120.5DCRed

114.65 €

1 3 Days 10240.3DCRed

114.65 €

1 3 Days 101150.065ACRed

101.96 €

1 3 Days 102300.15ACRed

129.65 €

1 3 Days 10-0.5AC/DCRed
-

116.91 €

1 3 Days 10120.5DCGreen
-

116.91 €

1 3 Days 10240.5DCGreen
-

116.91 €

1 3 Days 101150.5ACGreen
-

103.97 €

1 3 Days 102300.5ACGreen
-

136.05 €

1 3 Days 10-0.5AC/DCGreen

114.65 €

1 3 Days 10120.5DCYellow

114.65 €

1 3 Days 10240.3DCYellow

114.65 €

1 3 Days 101150.065ACYellow

101.96 €

1 3 Days 102300.15ACYellow

147.48 €

1 3 Days 102300.14ACYellow

129.65 €

1 3 Days 10-0.5AC/DCYellow
-

116.91 €

1 3 Days 10120.5DCClear

116.91 €

1 3 Days 10240.3DCClear
-

116.91 €

1 3 Days 101150.5ACClear

103.97 €

1 3 Days 102300.15ACClear

150.39 €

1 3 Days 102300.14ACClear

132.21 €

1 3 Days 10-0.5AC/DCClear
-

116.91 €

1 3 Days 10120.5DCBlue
-

116.91 €

1 3 Days 10240.5ACBlue
-

116.91 €

1 3 Days 101150.5ACBlue
-

103.97 €

1 3 Days 102300.5ACBlue
-

136.05 €

1 3 Days 10-0.5AC/DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Material housing Plastic Degree of protection (IP) IP65

Tech Support