Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0012766/1000
Part Number
|
---|
0012766/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Core identification | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,666.42 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core insulation | Polyolefin | Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | True |
This page is ÖLFLEX® 540 CP, part number 0012766/1000.
You can find the detail information about specifications and dimensions on part number 0012766/1000.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Nominal voltage U
Nominal voltage U0
Operating temperature, fix
Operating temperature, flexible
Core identification
Protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0012752/500 |
0012753/100 |
0012753/1000 |
0012766/50 |
0012766/500 |
0012767/100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Core identification | Protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,992.13 € | 1 | 60 Days | 10 | 500 | 0.75 | 2 | 8.2 | 500 | 300 | 90 | 90 | Colour | False | ||
702.95 € | 1 | Available | 60 Days | 10 | 100 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
7,029.55 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 3 | 8.5 | 500 | 300 | 90 | 90 | Colour | True | |
933.31 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True | |
9,333.21 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 7 | 16.6 | 750 | 450 | 90 | 90 | Numbers | True | |
1,150.58 € | 1 | 60 Days | 10 | 100 | 2.5 | 2 | 11.9 | 750 | 450 | 90 | 90 | Colour | False |