Solid State Relay For Heaters G3PJ (Part Numbers)

Solid State Relay For Heaters G3PJ
A Value Design for Panel product that increases the value of your control panels.
Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-□25B(-PU)) even for close mounting of 3 SSRs to contribute to downsizing of control panels.
Models available with push-in input terminals.

■ Features
· Easier designing and wiring while maintaining the previous 22.5‑mm width to help save space
Size reductions in solid state relays mean you can downsize control panels and cooling equipment,
and support for close mounting helps you save even more space.
· Better temperature characteristics and reinforced insulation for international standard compliance
UL-listed components, so you can reduce the time required for the UL application process.
 Using new components or upgraded components is easy.
 You can procure the components even when an urgent need arises for adjustments or problem-solving.
· Push-In Plus terminal blocks for easy wiring
Just insert wires: no tools required.
 Now you can use Push-In Plus terminals to reduce the time and work involved in wiring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3PJ-215B DC12-24
G3PJ-225B DC12-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated load current
(A)

94.73 €

1 7 Days When closely mounted (3 units): 15 A / When discretely mounted: 18 A

103.83 €

10 7 Days When closely mounted (3 units): 25 A / When discretely mounted: 27 A

Loading...

  1. 1

Basic information

Application For Heaters Terminal shape Screw Fastening Representative Standard CE / UL / CUL / TUV / CSA
Dimension height(mm) 100 Dimension width(mm) 22.5 Dimension depth(mm) 100
Insulation method Phototriac coupler Zero cross function Available Operation Indicator Lamp Yes (orange)
Input rated voltage(V) 12 to 24 V DC Rated load voltage(V) 24 to 240 V AC

Tech Support