Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-332 |
232-334 |
232-335 |
232-336 |
232-337 |
232-338 |
232-340 |
232-342 |
232-346 |
232-362 |
232-364 |
232-366 |
232-372 |
232-376 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
109.79 € | 100 Pieces Per Package | 1 pack | 7 Days | 2 | Grey | 5 | 2 | 13.2 | |||
207.68 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | Grey | 5 | 4 | 23.2 | ||
224.08 € | 100 Pieces Per Package | 1 pack | 7 Days | 5 | Grey | 5 | 5 | 28.2 | |||
128.84 € | 50 Pieces Per Package | 1 pack | 7 Days | 6 | Grey | 5 | 6 | 33.2 | |||
145.65 € | 50 Pieces Per Package | 1 pack | 7 Days | 7 | Grey | 5 | 7 | 38.2 | |||
156.85 € | 50 Pieces Per Package | 1 pack | 7 Days | 8 | Grey | 5 | 8 | 43.2 | |||
202.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 10 | Grey | 5 | 10 | 53.2 | ||
224.08 € | 50 Pieces Per Package | 1 pack | 7 Days | 12 | Grey | 5 | 12 | 63.2 | |||
156.85 € | 25 Pieces Per Package | 1 pack | 7 Days | 16 | Grey | 5 | 16 | 83.2 | |||
128.84 € | 100 Pieces Per Package | 1 pack | 7 Days | 2 | Orange | 5.08 | 2 | 13.36 | |||
207.68 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | Orange | 5.08 | 4 | 23.52 | ||
128.84 € | 50 Pieces Per Package | 1 pack | 7 Days | 6 | Orange | 5.08 | 6 | 33.68 | |||
235.01 € | 50 Pieces Per Package | 1 pack | Available | 27 Days | 12 | Orange | 5.08 | 12 | 64.16 | ||
156.85 € | 25 Pieces Per Package | 1 pack | 7 Days | 16 | Orange | 5.08 | 16 | 84.48 |
Loading...
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 12 | Nominal voltage(V) | 320 | Product size (height)(mm) | 31 |
Product size (length)(mm) | 17 | Series (connectors) | 301 | Connection (components) | |
Connector orientation | Parallel (to the PCB) | Connector type | Plug, right angle | Connectors | wire-to-board |
Contact material | Cathode copper | Contact surface | Tin plated | Insulation material | Polyamide |
Pin shape | Square | Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes