Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250-104/000-006
Part Number
|
---|
250-104/000-006 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (details) (A) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Connection | PCB terminal features | Actuation direction | Connector orientation | Contact material | Contact surface | Insulation material | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.72 € | 300 Pieces Per Package | 1 pack | 30 Days | 4 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 4 | - | 10 | 160 | - | 15.50 | 12 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - |
Loading...
No. of rows | 1 | Series (connectors) | 250 | Connection (components) | |
---|---|---|---|---|---|
PCB terminal type (category) | Spring-loaded terminal | Industrial goods | Yes | Wire protection | Yes |
This page is PCB terminal block 250, part number 250-104/000-006.
You can find the detail information about specifications and dimensions on part number 250-104/000-006.
Configure
Basic Attributes
Cross section(mm²)
Nominal current (details)(A)
Nominal voltage (details)(V)
Weight(g)
Connection
Type (misc.)
Number of pins(Pole)
Color
AWG max.
AWG (min.)
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
PCB terminal features
Actuation direction
Connector orientation
Contact material
Contact surface
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
250-102/000-006 |
250-102/000-012 |
250-106/000-012 |
250-107/000-006 |
250-107/000-012 |
250-108/000-006 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (details) (A) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Connection | PCB terminal features | Actuation direction | Connector orientation | Contact material | Contact surface | Insulation material | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.89 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 13 | 2 | - | 10 | 160 | - | 12 | 8.5 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 6 | 2 | - | 10 | 160 | - | 12 | 8.5 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 200 Pieces Per Package | 1 pack | 6 Days | 6 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 10 | 6 | - | 10 | 160 | - | 16.70 | 12 | 22.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
280.11 € | 180 Pieces Per Package | 1 pack | 8 Days | 7 | Blue | 16 | 24 | 3.50 | 0.2 - 1.5 | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 5 | 7 | 8 | 10 | 160 | 2500 | 16.70 | 12 | 26 | - | Plug-in terminal connection | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
274.49 € | 180 Pieces Per Package | 1 pack | 30 Days | 7 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 5 | 7 | - | 10 | 160 | - | 16.70 | 12 | 26 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 30 Days | 8 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 8 | 8 | - | 10 | 160 | - | 16.70 | 12 | 29.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - |