Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
254-454
Part Number
|
---|
254-454 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | No. of rows | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Actuation direction | Connector orientation | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.72 € | 220 Pieces Per Package | 1 pack | 6 Days | 4 | 5.08 | 8 | 6 | - | 4 | 24 | 320 | 19.70 | 13.5 | 21.50 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide |
Loading...
Color | Grey | AWG max. | 12 | AWG (min.) | 20 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 1.50 |
Min. cross section (flexible)(mm²) | 0.50 | Series (connectors) | 254 | Connection (components) | |
PCB terminal features | + PUSH WIRE® | PCB terminal type (category) | Spring-loaded terminal | Contact material | Cathode copper |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
This page is PCB terminal block 254, part number 254-454.
You can find the detail information about specifications and dimensions on part number 254-454.
Configure
Basic Attributes
No. of rows
Number of pins(Pole)
Contact spacing(mm)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Actuation direction
Connector orientation
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
254-453 |
254-457 |
254-459 |
254-466 |
254-474 |
254-486 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | No. of rows | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Actuation direction | Connector orientation | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.92 € | 280 Pieces Per Package | 1 pack | 6 Days | 3 | 5.08 | 8 | 8 | - | 3 | 24 | 320 | 16.50 | 13.5 | 19.70 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide | |||
268.89 € | 120 Pieces Per Package | 1 pack | 31 Days | 7 | 5.08 | 8 | 6 | - | 7 | 24 | 320 | 19.70 | 13.5 | 36.5 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide | |||
280.11 € | 100 Pieces Per Package | 1 pack | 30 Days | 9 | 5.08 | 8 | 6 | - | 9 | 24 | 320 | 19.70 | 13.5 | 46.50 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide | |||
296.92 € | 60 Pieces Per Package | 1 pack | 30 Days | 16 | 5.08 | 8 | 6 | - | 16 | 24 | 320 | 19.70 | 13.5 | 81.50 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide | |||
290.20 € | 40 Pieces Per Package | 1 pack | 30 Days | 24 | 5.08 | 8 | 6 | - | 24 | 24 | 320 | 19.70 | 13.5 | 121.50 | Perpendicular (to the PCB) | At an angle (to the PCB) | Polyamide | |||
- | 218.48 € | 20 Pieces Per Package | 1 pack | 4 Days | 1 | - | 8 | 6 | - | 1 | 24 | 320 | - | - | - | Perpendicular (to the PCB) | - | Polyamide |