Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-605 |
770-619 |
770-655 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
357.43 € | 100 Pieces Per Package | 1 pack | 24 Days | Black | |||
368.63 € | 100 Pieces Per Package | 1 pack | 43 Days | - | |||
357.43 € | 100 Pieces Per Package | 1 pack | 24 Days | White |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 400 | Product size (depth)(mm) | 40 |
---|---|---|---|---|---|
Product size (height)(mm) | 11.6 | Product size (width)(mm) | 47 | Total number of pins | 5 |
Coding | A | Connector type | Adapter, straight | Connector type (category) | Mains double pole connector |
Connector/ Input type A | Mains plug | Connector / Output type B | Mains socket | Contact material | Copper alloy |
Industrial goods | Yes |