Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE39345CB20
Type details | 2-pedal without cover | Product size (height)(mm) | 108 | Product size (length)(mm) | 34 |
---|---|---|---|---|---|
Product size (width)(mm) | 212 | Switching current (max.)(A) | 5 | Contact type | 2 change-overs |
IP rating | IP65 | Material | Plastic |
This page is Pedal switch, part number 3SE39345CB20.
You can find the detail information about specifications and dimensions on part number 3SE39345CB20.