FO Standard Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6XV18736AH30

Part Number
6XV18736AH30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.05 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Product type FO cable Max. temperature range (fixed installation)(°C) +80 Min. temperature range (fixed installation)(°C) -25
Max. temperature range (flexible installation)(°C) +80 Min. temperature range (flexible installation)(°C) -25 Product size (width)(mm) 7.4
Fibre type 50/125 µ No. of fibres 1 Tensile strength(N) 500
Colour Green, Orange, Black Cable features Flame-retardant Fibre quality Multimode OM2
Halogen-free No

This page is FO Standard Cable, part number 6XV18736AH30.
You can find the detail information about specifications and dimensions on part number 6XV18736AH30.

Tech Support