Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT26261NP35 |
3RT26271NP35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Electrical lifespan | Power (VA) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Auxiliary contact type | Frame size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 1 | Available | 13 Days | 200 - 280 V AC | 200000 | 14.7 | 165 | 135 | 45 | 1 maker, 2 breakers | S0 | |
337.79 € | 1 | Available | 13 Days | 200 - 280 V AC | 200000 | 14.7 | 165 | 135 | 45 | 1 maker, 2 breakers | S0 |
Loading...
Current load(A) | 10 | Durability | 3000000 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. temperature(°C) | +80 | Contact type | 3 makers | No. of pins | 3-pin |
IP rating | IP20 | Mounting type (relays) | DIN rail | Connection (components) | Screws |
Configure
Basic Attributes
Control voltage range
Electrical lifespan
Power(VA)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Auxiliary contact type
Frame size
Filter by standard shipping days
Optional Attributes