Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT26171AB05
Part Number
|
---|
3RT26171AB05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Electrical lifespan | Power (VA) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Auxiliary contact type | Frame size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 1 | Available | 12 Days | 24 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 2 breakers | S00 |
Loading...
Current load(A) | 10 | Durability | 3000000 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. temperature(°C) | +80 | Contact type | 3 makers | No. of pins | 3-pin |
IP rating | IP20 | Mounting type (relays) | DIN rail | Connection (components) | Screws |
This page is Capacitor contactor, part number 3RT26171AB05.
You can find the detail information about specifications and dimensions on part number 3RT26171AB05.
Configure
Basic Attributes
Control voltage range
Electrical lifespan
Power(VA)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Auxiliary contact type
Frame size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RT26171AB03 |
3RT26171AF03 |
3RT26171AF05 |
3RT26171AP03 |
3RT26171AP05 |
3RT26171BB43 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Control voltage range | Electrical lifespan | Power (VA) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Auxiliary contact type | Frame size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 1 | Available | 12 Days | 24 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 1 maker, 1 breaker | S00 | |
141.61 € | 1 | Available | 12 Days | 110 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 1 maker, 1 breaker | S00 | |
130.71 € | 1 | Available | 12 Days | 110 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 2 breakers | S00 | |
136.17 € | 1 | Available | 13 Days | 230 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 1 maker, 1 breaker | S00 | |
136.17 € | 1 | Available | 12 Days | 230 V AC (max) | 300000 | 49 | 120 | 125 | 45 | 2 breakers | S00 | |
191.29 € | 1 | Available | 13 Days | 24 V DC (max) | 300000 | - | 120 | 125 | 45 | 1 maker, 1 breaker | S00 |