Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU10501EA200AA0 |
3SU10501ED200AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Connection (components) | Functions (switches) | Material | Print motif | Type (misc.) | Switch features | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 67.20 € | 1 | Available | 12 Days | Ø22.3 | Red | 40 | 40 | 300000 | 40 | 24.6 | 32 | 40 | - | - | Plastic, Metal | - | Activation/message element | - | - | |
- | 60.69 € | 1 | Available | 13 Days | Ø22.3 | Red | 40 | 40 | 300000 | 40 | 24.6 | 32 | 40 | - | - | Plastic, Metal | - | Activation/message element | - | - |
Loading...
Shape (type) | Round | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP66, IP67, IP69(IP69K) | Lighting type | None |
Configure
Basic Attributes
Connection (components)
Functions (switches)
Print motif
Switch features
Unlocking mechanism
Recess diameter
Casing/button colour
Product size (height)(mm)
Product size (width)(mm)
Durability
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
Material
Type (misc.)
Filter by standard shipping days
Optional Attributes