Mushroom pushbutton (Part Numbers)

Mushroom pushbutton

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1000-1BA20-0AA0
3SU1000-1BD10-0AA0
3SU10001AA100AA0
3SU10001AA200AA0
3SU10001AA300AA0
3SU10001AD300AA0
3SU10001BA100AA0
3SU10001BA300AA0
3SU10001BA400AA0
3SU10001BD300AA0
3SU10001CA100AA0
3SU10001CA200AA0
3SU1050-1BA20-0AA0
3SU1050-1BD10-0AA0
3SU10501AA100AA0
3SU10501AA200AA0
3SU10501BA100AA0
3SU10501BA300AA0
3SU10501BD400AA0
3SU10501CA100AA0
3SU10501CA200AA0
3SU10501EA100AA0
3SU10501EA200AA0
3SU10501ED200AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Durability Product size (dia.)
(mm)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
Connection (components) Functions (switches) Material Print motif Type (misc.) Switch features Unlocking mechanism

32.15 €

1 Available 14 Days Ø22Red4040500000----External contact-Plastic, MetalNone-Front ring (PVC)Pull

19.89 €

1 Available 3 Days Ø22Black404010000000----External contactmomentary-None-Front ring (PVC)-
-

32.15 €

1 Available 14 Days Ø22.3Black30305000003024.427.530--Plastic-Activation/message element--
-

32.15 €

1 Available 14 Days Ø22.3Red30305000003024.427.530--Plastic-Activation/message element--
-

31.07 €

1 Available 14 Days Ø22.3Yellow30305000003024.427.530--Plastic-Activation/message element--
-

19.16 €

1 Available 14 Days Ø22.3Yellow3030100000003024.427.530--Plastic-Activation/message element--
-

35.36 €

1 Available 14 Days Ø22.3Black40405000004024.427.540--Plastic-Activation/message element--
-

32.15 €

1 Available 14 Days Ø22.3Yellow40405000004024.427.540--Plastic-Activation/message element--
-

34.28 €

1 Available 14 Days Ø22.3Green40405000004024.427.540--Plastic-Activation/message element--
-

20.23 €

1 Available 14 Days Ø22.3Yellow4040100000004024.427.540--Plastic-Activation/message element--
-

32.15 €

1 Available 14 Days Ø22.3Black60605000006024.427.560--Plastic-Activation/message element--
-

32.15 €

1 Available 14 Days Ø22.3Red60605000006024.427.560--Plastic-Activation/message element--

36.43 €

1 Available 14 Days Ø22Red4040500000----External contact--None-Front ring (steel), GlossyPull

21.79 €

1 Available 14 Days Ø22Black404010000000----External contact-Plastic, MetalNone-Front ring (steel) , Glossy-
-

33.21 €

1 Available 14 Days Ø22.3Black30305000003024.427.530--Plastic, Metal-Activation/message element--
-

33.21 €

1 Available 14 Days Ø22.3Red30305000003024.427.530--Plastic, Metal-Activation/message element--
-

37.51 €

1 Available 14 Days Ø22.3Black40405000004024.427.540--Plastic, Metal-Activation/message element--
-

33.21 €

1 Available 14 Days Ø22.3Yellow40405000004024.427.540--Plastic, Metal-Activation/message element--
-

21.29 €

1 Available 14 Days Ø22.3Green4040100000004024.427.540--Plastic, Metal-Activation/message element--
-

33.21 €

1 Available 14 Days Ø22.3Black60605000006024.427.560--Plastic, Metal-Activation/message element--
-

32.15 €

1 Available 14 Days Ø22.3Red60605000006024.427.560--Plastic, Metal-Activation/message element--
-

67.20 €

1 Available 14 Days Ø22.3Black40403000004024.63240--Plastic, Metal-Activation/message element--
-

67.20 €

1 Available 14 Days Ø22.3Red40403000004024.63240--Plastic, Metal-Activation/message element--
-

60.69 €

1 Available 14 Days Ø22.3Red40403000004024.63240--Plastic, Metal-Activation/message element--

Loading...

  1. 1

Basic information

Shape (type) Round Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70
IP rating IP66, IP67, IP69(IP69K) Lighting type None

Tech Support