Foot switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6061100005
6061600006
6061800012
6062610014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Operation type Switch features Switch position Type (manufacturer type)

91.49 €

1 Available 3 Days 1 maker|1 breaker1-pedal-1 x Off/(On)F1-U1Z

251.40 €

1 Available 3 Days 1 maker|1 breaker1-pedal+ protective cover1 x Off/(On)F1-U1Z UN

245.95 €

1 Available 3 Days 1 maker|1 breaker1-pedal+ protective cover1 x Off/(On)F1-SU1Z UN

468.95 €

1 Available 3 Days 2 makers|2 breakers2-pedal+ protective cover2 x Off/(On)F2-U1Z/U1Z UN

Loading...

  1. 1

Basic information

Casing/button colour Black|Red Connection (components) Screws Functions (switches) momentary
IP rating IP65 Material Metal Max. temperature(°C) +80
Min. temperature(°C) -30 Product type Foot switch Switching current (max.)(A) 10
Switching voltage(V AC) 240 Thread size M20

Tech Support