Manufacturer part number: CL2107C
Brand: CLIFF
Price: 32.15 €
Delivery time: 3 Days
Functions (switches): latch
Switch position: 2 x On/On
Type (manufacturer type): CL2107C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CL2107C
Casing/button colour | Black | Connection (components) | Solder tag | Contact type | 2 change-overs |
---|---|---|---|---|---|
Material | Polyamide | Operation type | 1-pedal | Product size (height)(mm) | 48 |
Product size (width)(mm) | 104 | Product size (length)(mm) | 114 | Product type | Foot switch |
RoHS-compliant | Yes | Switch features | Assembly kit|Convex | Switching current (max.)(A) | 2 |
Switching voltage(V AC) | 250 |
This page is Foot switch, part number CL2107C.
You can find the detail information about specifications and dimensions on part number CL2107C.
Part Number |
---|
CL2108C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Functions (switches) | Switch position | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
33.21 € | 1 | Available | 3 Days | momentary | 2 x On/(On) | CL2108C |