Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1188448
Part Number
|
---|
1188448 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation direction | AWG max. | AWG (min.) | Colour | Connector orientation | Contact material | Contact spacing (mm) | Enclosure material | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.36 € | 1 | 3 Days | - | 12 | 26 | Green | - | Brass tin plated | 7.62 | - | 1188448 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 2 | - | 2 | 10.10 | 10.20 | 10.00 | - | 5 | MB310-762M02 |
Loading...
Connection (components) | Screw terminal|Print | No. of rows | 1 | Product type | Screw terminal |
---|---|---|---|---|---|
Wire protection | Yes |
This page is Screw terminal, part number 1188448.
You can find the detail information about specifications and dimensions on part number 1188448.
Configure
Basic Attributes
Actuation direction
Connector orientation
Enclosure material
Nominal voltage(V)
PCB terminal features
Series (PCB terminals)
AWG max.
AWG (min.)
Colour
Contact material
Contact spacing(mm)
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1188443 |
1188444 |
1188445 |
1188449 |
1192188 |
1192189 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation direction | AWG max. | AWG (min.) | Colour | Connector orientation | Contact material | Contact spacing (mm) | Enclosure material | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5 | - | 1188443 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | MB | 5 | MB310-500M03 | ||
0.52 € | 1 | Available | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5.08 | - | 1188444 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 2 | - | 2 | 10.10 | 10.20 | 10.00 | MB | 5 | MB310-508M02 | |
0.73 € | 1 | Available | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5.08 | - | 1188445 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | MB | 5 | MB310-508M03 | |
0.88 € | 1 | Available | 3 Days | - | 12 | 26 | Green | - | Brass tin plated | 7.62 | - | 1188449 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | - | 5 | MB310-762M03 | |
0.52 € | 1 | Available | 3 Days | - | 16 | 26 | Black | Parallel (to the PCB) | Brass tin plated | 3.50 | Polyamide 6.6 | 1192188 | 1.31 | 1.31 | 0.16 | 0.16 | 4 | 6 | - | 300 | 2 | Stackable | 2 | 7.00 | 12.30 | 7.00 | MA | 5 | MA212-350M02 | |
1.03 € | 1 | Available | 3 Days | - | 16 | 26 | Black | Parallel (to the PCB) | Brass tin plated | 3.50 | Polyamide 6.6 | 1192189 | 1.31 | 1.31 | 0.16 | 0.16 | 4 | 6 | - | 300 | 3 | Stackable | 3 | 10.50 | 12.30 | 7.00 | MA | 5 | MA212-350M03 |