Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1188442 |
1188443 |
1188444 |
1188445 |
1188448 |
1188449 |
1192188 |
1192189 |
1192196 |
1216201 |
1282826 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation direction | AWG max. | AWG (min.) | Colour | Connector orientation | Contact material | Contact spacing (mm) | Enclosure material | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (V AC) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.80 € | 1 | Available | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5 | - | 1188442 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 2 | - | 2 | 10.10 | 10.20 | 10.00 | MB | 5 | MB310-500M02 | |
0.48 € | 1 | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5 | - | 1188443 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | MB | 5 | MB310-500M03 | ||
0.52 € | 1 | Available | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5.08 | - | 1188444 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 2 | - | 2 | 10.10 | 10.20 | 10.00 | MB | 5 | MB310-508M02 | |
0.73 € | 1 | Available | 3 Days | - | 12 | 26 | Green | Parallel (to the PCB) | Brass tin plated | 5.08 | - | 1188445 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | MB | 5 | MB310-508M03 | |
0.36 € | 1 | 3 Days | - | 12 | 26 | Green | - | Brass tin plated | 7.62 | - | 1188448 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 2 | - | 2 | 10.10 | 10.20 | 10.00 | - | 5 | MB310-762M02 | ||
0.88 € | 1 | Available | 3 Days | - | 12 | 26 | Green | - | Brass tin plated | 7.62 | - | 1188449 | 3.30 | 3.30 | 0.13 | 0.13 | 4 | 16 | - | 300 | 3 | - | 3 | 12.60 | 15.00 | 10.20 | - | 5 | MB310-762M03 | |
0.52 € | 1 | Available | 3 Days | - | 16 | 26 | Black | Parallel (to the PCB) | Brass tin plated | 3.50 | Polyamide 6.6 | 1192188 | 1.31 | 1.31 | 0.16 | 0.16 | 4 | 6 | - | 300 | 2 | Stackable | 2 | 7.00 | 12.30 | 7.00 | MA | 5 | MA212-350M02 | |
1.03 € | 1 | Available | 3 Days | - | 16 | 26 | Black | Parallel (to the PCB) | Brass tin plated | 3.50 | Polyamide 6.6 | 1192189 | 1.31 | 1.31 | 0.16 | 0.16 | 4 | 6 | - | 300 | 3 | Stackable | 3 | 10.50 | 12.30 | 7.00 | MA | 5 | MA212-350M03 | |
1.11 € | 1 | Available | 3 Days | - | 10 | 24 | Green | Parallel (to the PCB) | Brass tin plated | 7.62 | Polyamide 6.6 | 1192196 | 5.26 | 5.26 | 0.20 | 0.20 | 4 | 30 | - | 300 | 2 | Stackable | 2 | 15.24 | 26.70 | 12.50 | MB | 5 | MB912-762M02 | |
0.52 € | 1 | Available | 3 Days | - | 14 | 22 | Blue | Perpendicular (to the PCB) | Stainless steel | 5 | Polyamide 6.6 | 1216201 | 2.50 | 2.50 | 0.13 | 0.13 | 4 | 16 | 300 | - | 3 | Stackable | 3 | 13.50 | 15.00 | 12.60 | MA | 5 | MA524-500M03 | |
0.23 € | 1 | 3 Days | Perpendicular (to the PCB) | 12 | 26 | Blue | Parallel (to the PCB) | - | 5 | Polyamide 6.6 | 1282826 | 1.50 | 1.50 | - | - | 10 | 16 | 300 | - | 2 | - | 2 | 10.00 | 14.20 | 7.50 | MA | 10 | MA412-500M02 |
Loading...
Connection (components) | Screw terminal|Print | No. of rows | 1 | Product type | Screw terminal |
---|---|---|---|---|---|
Wire protection | Yes |
Configure
Basic Attributes
Actuation direction
AWG max.
AWG (min.)
Colour
Connector orientation
Contact material
Contact spacing(mm)
Enclosure material
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Nominal voltage(V AC)
Number of pins
PCB terminal features
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (PCB terminals)
Stripping length (max.)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes