Foot switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PA 20101-M2
PA 20201-M2
PA 20301-M2
PX 10111-M2
PX 10211-M2
PX 10311-M2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case type Casing/button colour Contact type Switch features Switch position Type Type (manufacturer type) Type (misc.)

56.36 €

1 Available 3 Days Without Pedal protectionRed1 maker|1 breaker-1 x Off/(On)PA 20101-M2PA 20101-M2Spring contact(1 Ö / 1 S)

67.20 €

1 Available 3 Days Without pedal protectionRed2 makers|2 breakers-2 x Off/(On)PA 20201-M2PA 20201-M2Spring contact (2 Ö / 2 S)

54.20 €

1 Available 3 Days Without Pedal protectionRed1 maker|1 breaker-1 x Off/(On)PA 20301-M2PA 20301-M2creeping contact (1 Ö / 1 S)

65.03 €

1 Available 3 Days With pedal protectionYellow1 maker|1 breaker+ protective cover1 x Off/(On)PX 10111-M2PX 10111-M2Spring contact(1 Ö / 1 S)

78.43 €

1 Available 3 Days With pedal protectionYellow2 makers|2 breakers+ protective cover2 x Off/(On)PX 10211-M2PX 10211-M2Spring contact (2 Ö / 2 S)

65.03 €

1 Available 3 Days With pedal protectionYellow1 maker|1 breaker+ protective cover1 x Off/(On)PX 10311-M2PX 10311-M2creeping contact (1 Ö / 1 S)

Loading...

  1. 1

Basic information

Actuating force(N) 16 Actuating force (Newton)(N) 16 Connection (components) Screws
Functions (switches) momentary IP rating IP65 Material (details) Housing of Techno polymer
Material Plastic Max. temperature(°C) +80 Min. temperature(°C) -25
Operation type 1-pedal Product type Foot switch RoHS-compliant Yes
Switching current (max.)(A) 6 Switching capacity(A) 400 V/AC/4 A. 500 V/AC/1 A. UL US 250 V/AC/6 A. 24 V/DC/6 A Switching current(A) 6
Switching voltage(V AC) 250 Temperature range(°C) -25 - +80 Thread size M20

Tech Support