• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ring terminal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
130008
130046
130054
130058
130094
130102
130126
130171
130191
130554
160032
160296
160298
160300
165028
165034
165035
31880
31890
31894
320619
321045
323913
326875
328998
33458
33459
33462
34111
34119
34124
34125
34140
34158
34160
34162
34163
35108
36150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type AWG max. AWG (min.) Colour Connection Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Dimensions
(mm)
Hole Ø
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Support sleeve Thread size Type (manufacturer type)

0.56 €

1 Available 3 Days -1622Red-0.205 - 1.60 mm²-1.60--5.3Partially insulatedPolyamide130008Galvanic tinned copper0.205YesM5PIDG

0.57 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--6.35Partially insulatedPolyamide130046Galvanic tinned copper0.205YesM6PIDG

0.36 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--6.35Partially insulatedPVC130054-0.205NoM6PLASTI GRIP

1.04 €

1 Available Quote -1622Metal-0.206 - 1.605 mm²-1.605-(L x E x C x W) (21.84 x 15.7 x 11.10 x 11.9)6.35Not insulated-130058Copper tin-plated0.206NoM6SOLISTRAND

0.61 €

1 Available 3 Days -1416Blue-1 - 2.60 mm²-2.60--5.3Partially insulatedPolyamide130094Galvanic tinned copper1YesM5PIDG

0.23 €

1 3 Days -1416Blue-1 - 2.60 mm²1.0 - 2.62.60--5.3Partially insulatedPVC130102-1NoM5PLASTI GRIP

0.45 €

1 3 Days -1416Blue-1.60 - 2.60 mm²-2.60--6.35Partially insulatedPVC130126-1.60NoM6PLASTI GRIP

0.72 €

1 Available 3 Days -1012Yellow-2.70 - 6.60 mm²-6.60--5Partially insulatedPolyamide130171Galvanic tinned copper2.70YesM5PIDG

0.47 €

1 Available 3 Days -1012Metal-2.70 - 6.60 mm²-6.60-(L x E x C x W) (19.3 x 14.47 x 7.67 x 9.53)5.2Not insulated-130191Copper tin-plated2.70NoM5SOLISTRAND

3.48 €

1 Available 3 Days -6-Metal-10.60 - 16.70 mm²-16.70-(L x E x C x W) (29.7 x 23.7 x 13.4 x 11.9)6.7Not insulated-130554Copper tin-plated10.60NoM6SOLISTRAND

1.72 €

1 3 Days C6-Metal-10.60 - 16.70 mm²10.6 - 16.716.70(L x E x C x W) (31.6 x 23.7 x 13.5 x 15.9) mm-10.3Not insulated-160032Copper tin-plated10.60NoM10SOLISTRAND

0.59 €

1 3 Days -1416Yellow-2.70 - 6.60 mm²2.7 - 6.66.60--8.5Partially insulatedPVC160296-2.70NoM8PLASTI GRIP

0.73 €

1 Available 3 Days -1012Yellow-2.70 - 6.60 mm²-6.60--8.33Partially insulatedPolyamide160298Galvanic tinned copper2.70YesM8PIDG

0.85 €

1 3 Days -1416Yellow-1.60 - 2.60 mm²-2.60--10.5Partially insulatedPVC160300-1.60No-PLASTI GRIP

0.79 €

1 Available 3 Days -1012Yellow-2.70 - 6.60 mm²-6.60--6.35Partially insulatedPolyamide165028Galvanic tinned copper2.70YesM6PIDG

0.92 €

1 Available 3 Days -1012Yellow-2.70 - 6.60 mm²-6.60--6.35Partially insulatedPolyamide165034Galvanic tinned copper2.70YesM6PIDG

0.39 €

1 3 Days -1416Yellow-2.70 - 6.60 mm²2.7 - 6.66.60--6.35Partially insulatedPVC165035-2.70NoM6PLASTI GRIP

0.43 €

1 10 Days -1622Red-0.205 - 1.60 mm²-1.60--2.84Partially insulatedPolyamide31880Galvanic tinned copper0.205YesM2.5PIDG

1.44 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--4.17Partially insulatedPolyamide31890Galvanic tinned copper0.205YesM4PIDG

0.67 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--6.35Partially insulatedPolyamide31894Galvanic tinned copper0.205YesM6PIDG

0.27 €

1 3 Days -1416Blue-1 - 2.60 mm²-2.60--3.51Partially insulatedPolyamide320619Galvanic tinned copper1YesM3.5PIDG

0.45 €

1 3 Days -1416Blue-1 - 2.60 mm²-2.60--6.35Partially insulatedPolyamide321045Galvanic tinned copper1YesM6PIDG

1.08 €

1 Available 3 Days -2226Yellow-0.10 - 0.40 mm²-0.40--2.18Partially insulatedPolyamide323913Galvanic tinned copper0.10YesM2PIDG

0.43 €

1 3 Days -2226Yellow-0.10 - 0.40 mm²-0.40--3.51Partially insulatedPolyamide326875Galvanic tinned copper0.10YesM3.5PIDG

0.60 €

1 Available 3 Days -1416Blue-1 - 2.60 mm²-2.60--8.33Partially insulatedPolyamide328998Galvanic tinned copper1YesM8PIDG

0.51 €

1 3 Days A1012Metal-2.602 - 6.604 mm²2.62 - 6.646.604(L x E x C x W) (25.5 x 18.7 x 11.9 x 13.5) mm-6.73Not insulated-33458Copper tin-plated2.602NoM6SOLISTRAND

0.45 €

1 3 Days A1012Metal-2.602 - 6.604 mm²2.62 - 6.646.604(L x E x C x W) (25.5 x 18.7 x 11.9 x 13.5) mm-8.3Not insulated-33459Copper tin-plated2.602NoM8SOLISTRAND

0.88 €

1 Available 4 Days A8-Metal-6.604 - 10.50 mm²6.70 - 10.510.50(L x E x C x W) (29.7 x 22.1 x 13.5 x 15.1) mm-8.3Not insulated-33462Copper tin-plated6.604NoM8SOLISTRAND

0.35 €

1 3 Days -1622Metal-0.206 - 1.605 mm²-1.605-(L x E x C x W) (15.77 x 11.9 x 7.1 x 7.9)5.2Not insulated-34111Copper tin-plated0.206NoM4SOLISTRAND

0.19 €

1 Available 3 Days -1416Metal-1.04 - 2.602 mm²-2.602--3Not insulated-34119Copper tin-plated1.04NoM2.5SOLISTRAND

0.39 €

1 3 Days A1416Metal-1.04 - 2.602 mm²1.04 - 2.622.602-(L x E x C x W) (21.72 x 15.70 x 11.10 x 11.9)6.73Not insulated-34124Copper tin-plated1.04NoM6SOLISTRAND

0.36 €

1 Available 3 Days -1416Metal-1.04 - 2.602 mm²-2.602-(L x E x C x W) (21.72 x 15.54 x 11.10 x 11.91)8.3Not insulated-34125Copper tin-plated1.04NoM8SOLISTRAND

0.44 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--2.36Partially insulatedPVC34140-0.205NoM2PLASTI GRIP

0.52 €

1 3 Days -1416Blue-1 - 2.60 mm²1.0 - 2.62.60--3.2Partially insulatedPVC34158-1NoM3.5PLASTI GRIP

0.27 €

1 Available 3 Days -1416Blue-1 - 2.60 mm²1.0 - 2.62.60--4.3Partially insulatedPVC34160-1NoM4PLASTI GRIP

0.36 €

1 3 Days -1416Blue-1 - 2.60 mm²1.0 - 2.62.60--6.35Partially insulatedPVC34162-1NoM6PLASTI GRIP

0.51 €

1 Available 3 Days -1416Blue-1 - 2.60 mm²1.0 - 2.62.60--8.5Partially insulatedPVC34163-1NoM8PLASTI GRIP

0.60 €

1 3 Days -1012Yellow-2.70 - 6.60 mm²-6.60--4.17Partially insulatedPolyamide35108Galvanic tinned copper2.70YesM4PIDG

0.52 €

1 3 Days -1622Red-0.205 - 1.60 mm²-1.60--3.51Partially insulatedPolyamide36150Galvanic tinned copper0.205YesM3.5PIDG

Loading...

  1. 1

Basic information

Contact material Copper silver plated Product type Ring terminal RoHS-compliant Yes

Tech Support