Diffusor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2450.0200
2450.0300
2450.0700
2451.0200
2451.0300
2451.0600
2451.0700
2451.0800
2510.0200
2510.0300
2510.0600
2510.0700
2510.0800
2671.8001
2671.8021
2671.8071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Product size (height)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)
Suitable for Type

0.32 €

1 Available 3 Days RedReflector 12 mm/2450.5100313.3-Reflector 12 mm2450.0200

0.32 €

1 Available 3 Days ClearReflector 12 mm/2450.5100313.3-Reflector 12 mm2450.0300

0.32 €

1 Available 3 Days YellowReflector 12 mm/2450.5100313.3-Reflector 12 mm2450.0700

0.32 €

1 Available 3 Days RedReflector 18 mm/2451.5100319.1-Reflector 18 mm2451.0200

0.33 €

1 Available 3 Days ClearReflector 18 mm/2451.5100319.1-Reflector 18 mm2451.0300

0.32 €

1 Available 3 Days OpalReflector 18 mm/2451.5100319.1-Reflector 18 mm2451.0600

0.32 €

1 Available 3 Days YellowReflector 18 mm/2451.5100319.1-Reflector 18 mm2451.0700

0.32 €

1 Available 3 Days GreenReflector 18 mm/2451.5100319.1-Reflector 18 mm2451.0800

0.44 €

1 Available 3 Days RedReflector 40 mm/2510.5100741-Reflector 40 mm2510.0200

0.44 €

1 Available 3 Days ClearReflector 40 mm/2510.5100741-Reflector 40 mm2510.0300

0.44 €

1 Available 3 Days OpalReflector 40 mm/2510.5100741-Reflector 40 mm2510.0600

0.44 €

1 Available 3 Days YellowReflector 40 mm/2510.5100741-Reflector 40 mm2510.0700

0.44 €

1 Available 3 Days GreenReflector 40 mm/2510.5100741-Reflector 40 mm2510.0800

0.52 €

1 Available 3 Days Transparent5 mm LED or mini light bulbs--6.3LED 5 mm|Bulb 5 mm2671.8001

0.52 €

1 Available 3 Days Red5 mm LED or mini light bulbs--6.3LED 5 mm|Bulb 5 mm2671.8021

0.52 €

1 Available 3 Days Yellow5 mm LED or mini light bulbs--6.3LED 5 mm|Bulb 5 mm2671.8071

Loading...

  1. 1

Basic information

Product type Diffusor RoHS-compliant Yes

Tech Support