Foot switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-6648036
TC-6648040
TC-6648044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing/button colour Connection (components) Contact type Material Max. temperature
(°C)
Min. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching current (max.)
(A)
Switching voltage
(V AC)
Type (manufacturer type)

89.32 €

1 Available 3 Days Yellow|Grey--Metal+75-1013517821010220|380TC-6648036

38.57 €

1 Available 3 Days Black|Red|GreyOpen end cable2 change-oversMetal|Plastic+60-251203515016250TC-6648040

40.72 €

1 Available 3 Days Black|GreyOpen end cable2 change-oversMetal|Plastic+60-254614320216250TC-6648044

Loading...

  1. 1

Basic information

Product type Foot switch RoHS-compliant Yes

Tech Support