Relay Module, D Series

Relay Module, D Series
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2575980000
2575990000
2576000000
2576010000
2576020000
2576030000
2576040000
2576050000
2576060000
2576070000
2576080000
2576090000
2576100000
2576110000
2576120000
2576130000
2576140000
2576150000
2576160000
2576170000
2576180000
2576190000
2576200000
2576210000
2576220000
2576230000
2576240000
2576250000
2576260000
2576270000
2576280000
2576290000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type for actuating Drive, polarization Number of contacts as change-over contact Width
(mm)
Height
(mm)
Depth
(mm)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

12.49 €

10 4 Days ACPolarity free115.9102.16392|126.592|126.5-|-

16.37 €

10 4 Days ACPolarity free230.6101.882.392|126.592|126.5-|-

16.37 €

10 4 Days ACPolarity free230.6101.882.392|126.592|126.5-|-

17.66 €

10 4 Days ACPolarity free430.6101.882.392|126.592|126.5-|-

18.85 €

10 4 Days ACPolarity free430.6101.882.392|126.592|126.5-|-

16.48 €

10 4 Days ACPolarity free230.6101.882.3184|253184|253-|-

16.48 €

10 5 Days ACPolarity free230.6101.882.3184|253184|253-|-

17.98 €

10 4 Days ACPolarity free430.6101.882.3184|253184|253-|-

18.42 €

10 4 Days ACPolarity free430.6101.882.3184|253184|253-|-

15.83 €

10 4 Days ACPolarity free230.6101.882.319.2|26.419.2|26.4-|-

15.83 €

10 4 Days ACPolarity free230.6101.882.319.2|26.419.2|26.4-|-

17.34 €

10 4 Days ACPolarity free430.6101.882.319.2|26.419.2|26.4-|-

18.20 €

10 4 Days ACPolarity free430.6101.882.319.2|26.419.2|26.4-|-

17.23 €

10 4 Days DCPolarized230.6101.882.3-|--|-21.6|31.2

17.23 €

10 4 Days DCPolarized230.6101.882.3-|--|-21.6|31.2

18.63 €

10 4 Days ACPolarized430.6101.882.3-|--|-21.6|31.2

19.38 €

10 4 Days DCPolarized430.6101.882.3-|--|-21.6|31.2

14.00 €

10 4 Days ACPolarity free215.9102.163184|253184|253-|-

13.25 €

10 4 Days ACPolarity free115.9102.163184|253184|253-|-

14.00 €

10 4 Days ACPolarity free215.9102.16392|126.592|126.5-|-

13.25 €

10 4 Days ACPolarity free115.9102.16392|126.592|126.5-|-

12.92 €

10 4 Days DCPolarized215.9102.163-|--|-21.6|26.4

12.28 €

10 4 Days DCPolarized215.9102.163-|--|-21.6|26.4

12.17 €

10 4 Days DCPolarized115.9102.163-|--|-21.6|26.4

11.42 €

10 4 Days DCPolarized115.9102.163-|--|-21.6|26.4

13.78 €

10 4 Days ACPolarity free215.9102.16319.2|26.419.2|26.4-|-

13.25 €

10 4 Days ACPolarity free215.9102.16319.2|26.419.2|26.4-|-

13.14 €

10 4 Days ACPolarity free115.9102.16319.2|26.419.2|26.4-|-

12.49 €

10 4 Days ACPolarity free115.9102.16319.2|26.419.2|26.4-|-

13.35 €

10 4 Days ACPolarity free215.9102.163184|253184|253-|-

12.49 €

10 4 Days ACPolarity free115.9102.163184|253184|253-|-

13.35 €

10 4 Days ACPolarity free215.9102.16392|126.592|126.5-|-

Loading...

  1. 1

Basic information

With detachable clamps false Drive, switching attitude Mono stable Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0 With forced-guided contacts false Type of switch contact Simple contact
Complete with socket true Degree of protection (IP) IP20 Nominal current(A) -
Type of electric connection Plug-in connection With LED indication true

Tech Support