Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
376.82 € | 1 | 4 Days | |||
385.22 € | 1 | 4 Days | |||
136.98 € | 1 | 4 Days | |||
145.28 € | 1 | 4 Days | |||
131.60 € | 1 | 4 Days | |||
143.12 € | 1 | 4 Days | |||
118.03 € | 1 | 4 Days | |||
135.69 € | 1 | 4 Days | |||
93.58 € | 1 | 4 Days | |||
112.65 € | 1 | 49 Days | |||
122.12 € | 1 | 4 Days | |||
67.74 € | 1 | 4 Days | |||
371.54 € | 1 | 4 Days | |||
85.72 € | 10 | 4 Days | |||
85.72 € | 10 | 4 Days | |||
233.05 € | 1 | 4 Days | |||
39.09 € | 10 | 4 Days | |||
39.85 € | 10 | 30 Days | |||
39.85 € | 10 | 30 Days |
Loading...
Degree of protection (IP) | - | SIL according to IEC 61508 | - | Construction type of device | - |
---|---|---|---|---|---|
Mounting method | - | Width(mm) | - | Height(mm) | - |
Depth(mm) | - | Switching current(A) | - | Number of channels | - |
Power consumption(W) | - | Switching power(VA) | - | Type of power supply | - |
Operation temperature(°C) | -|- | Switching voltage(V) | - | Switching frequency(Hz) | - |
Type of electric connection | - | Number of output ranges 0 mA ... 20 mA | - | Number of output ranges 4 mA ... 20 mA | - |
Number of input ranges +10 V ... -10 V | - | Number of input ranges +5 V ... -5 V | - | Number of input ranges 0 V ... 1 V | - |
Number of input ranges 0 mA ... 10 mA | - | Number of input ranges 0 V ... 10 V | - | Number of input ranges 0 mV ... 100 mV | - |
Number of input ranges 0 V ... 2 V | - | Number of input ranges 0 V ... 2.5 V | - | Number of input ranges 0 mA ... 20 mA | - |
Number of input ranges 0 V ... 20 V | - | Number of input ranges 0 mV ... 200 mV | - | Number of input ranges 0 V ... 24 V | - |
Number of input ranges 0 V ... 30 V | - | Number of input ranges 0 mV ... 300 mV | - | Number of input ranges 0 mA ... 5 mA | - |
Number of input ranges 0 V ... 5 V | - | Number of input ranges 0 mV ... 500 mV | - | Number of input ranges 0 mV ... 60 mV | - |
Number of input ranges -1 V ... +1 V | - | Number of input ranges 1 V ... 5 V | - | Number of input ranges -10 mA ... +10 mA | - |
Number of input ranges -10 V ... +10 V | - | Number of input ranges 10 V ... 0 V | - | Number of input ranges 10 V ... 2 V | - |
Number of input ranges -100 mV ... +100 mV | - | Number of input ranges -2 V ... +2 V | - | Number of input ranges 2 V ... 10 V | - |
Number of input ranges -2.5 V ... +2.5 V | - | Number of input ranges -20 mA ... +20 mA | - | Number of input ranges -20 V ... +20 V | - |
Number of input ranges 20 mA ... 0 mA | - | Number of input ranges 20 mA ... 4 mA | - | Number of input ranges -300 mV ... +300 mV | - |
Number of input ranges 4 mA ... 20 mA | - | Number of input ranges -5 mA ... +5 mA | - | Number of input ranges -5 V ... +5 V | - |
Number of input ranges 5 V ... 0 V | - | Number of input ranges 5 V ... 1 V | - | Number of input ranges -500 mV ... +500 mV | - |
Number of input ranges -60 mV ... +60 mV | - | Number of fixed inputs | - | Number of selectable inputs | - |
Number of limit values | - | Number of output circuits relays normally open contact | - | Number of output circuits relays change-over contact | - |
Number of output circuits transistor antivalent | - | Number of output circuits transistor npn | - | Number of output circuits transistor pnp | - |
Number of output circuits transistor potential-free | - | Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- |
Rated supply voltage at DC(V) | -|- | Load(Ohm) | -|- | Load influence(%/100%) | - |
Inherently safe according to EN 60947-5-6 NAMUR | - | Primary voltage tolerance(%) | - | Galvanic separation between output to output | - |
Galvanic separation between input and output | - | Galvanic separation between inputs | - | Galvanic separation between supply voltage and all other current circuits | - |
Malfunction message output | - | Temperature drift(%/K) | - | Degree of protection (NEMA) | - |