Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2456820000
Degree of protection (IP) | - | SIL according to IEC 61508 | - | Construction type of device | Built-in device |
---|---|---|---|---|---|
Mounting method | - | Width(mm) | 22.5 | Height(mm) | 127.1 |
Depth(mm) | 113.6 | Switching current(A) | - | Number of channels | - |
Power consumption(W) | - | Switching power(VA) | - | Type of power supply | - |
Operation temperature(°C) | -|- | Switching voltage(V) | - | Switching frequency(Hz) | - |
Type of electric connection | - | Number of output ranges +10 V ... -10 V | - | Number of output ranges +5 V ... -5 V | - |
Number of output ranges 0 V ... 1 V | - | Number of output ranges 0 mA ... 10 mA | - | Number of output ranges 0 V ... 10 V | - |
Number of output ranges 0 mV ... 100 mV | - | Number of output ranges 0 V ... 2 V | - | Number of output ranges 0 V ... 2.5 V | - |
Number of output ranges 0 mA ... 20 mA | - | Number of output ranges 0 V ... 20 V | - | Number of output ranges 0 mV ... 200 mV | - |
Number of output ranges 0 V ... 24 V | - | Number of output ranges 0 V ... 30 V | - | Number of output ranges 0 mV ... 300 mV | - |
Number of output ranges 0 mA ... 5 mA | - | Number of output ranges 0 V ... 5 V | - | Number of output ranges 0 mV ... 500 mV | - |
Number of output ranges 0 mV ... 60 mV | - | Number of output ranges -1 V ... +1 V | - | Number of output ranges 1 V ... 5 V | - |
Number of output ranges -10 mA ... +10 mA | - | Number of output ranges -10 V ... +10 V | - | Number of output ranges 10 V ... 0 V | - |
Number of output ranges 10 V ... 2 V | - | Number of output ranges -100 mV ... +100 mV | - | Number of output ranges -2 V ... +2 V | - |
Number of output ranges 2 V ... 10 V | - | Number of output ranges -2.5 V ... +2.5 V | - | Number of output ranges -20 mA ... +20 mA | - |
Number of output ranges -20 V ... +20 V | - | Number of output ranges 20 mA ... 0 mA | - | Number of output ranges 20 mA ... 4 mA | - |
Number of output ranges -300 mV ... +300 mV | - | Number of output ranges 4 mA ... 20 mA | - | Number of output ranges -5 mA ... +5 mA | - |
Number of output ranges -5 V ... +5 V | - | Number of output ranges 5 V ... 0 V | - | Number of output ranges 5 V ... 1 V | - |
Number of output ranges -500 mV ... +500 mV | - | Number of output ranges -60 mV ... +60 mV | - | Number of input ranges +10 V ... -10 V | - |
Number of input ranges +5 V ... -5 V | - | Number of input ranges 0 V ... 1 V | - | Number of input ranges 0 mA ... 10 mA | - |
Number of input ranges 0 V ... 10 V | - | Number of input ranges 0 mV ... 100 mV | - | Number of input ranges 0 V ... 2 V | - |
Number of input ranges 0 V ... 2.5 V | - | Number of input ranges 0 mA ... 20 mA | - | Number of input ranges 0 V ... 20 V | - |
Number of input ranges 0 mV ... 200 mV | - | Number of input ranges 0 V ... 24 V | - | Number of input ranges 0 V ... 30 V | - |
Number of input ranges 0 mV ... 300 mV | - | Number of input ranges 0 mA ... 5 mA | - | Number of input ranges 0 V ... 5 V | - |
Number of input ranges 0 mV ... 500 mV | - | Number of input ranges 0 mV ... 60 mV | - | Number of input ranges -1 V ... +1 V | - |
Number of input ranges 1 V ... 5 V | - | Number of input ranges -10 mA ... +10 mA | - | Number of input ranges -10 V ... +10 V | - |
Number of input ranges 10 V ... 0 V | - | Number of input ranges 10 V ... 2 V | - | Number of input ranges -100 mV ... +100 mV | - |
Number of input ranges -2 V ... +2 V | - | Number of input ranges 2 V ... 10 V | - | Number of input ranges -2.5 V ... +2.5 V | - |
Number of input ranges -20 mA ... +20 mA | - | Number of input ranges -20 V ... +20 V | - | Number of input ranges 20 mA ... 0 mA | - |
Number of input ranges 20 mA ... 4 mA | - | Number of input ranges -300 mV ... +300 mV | - | Number of input ranges 4 mA ... 20 mA | - |
Number of input ranges -5 mA ... +5 mA | - | Number of input ranges -5 V ... +5 V | - | Number of input ranges 5 V ... 0 V | - |
Number of input ranges 5 V ... 1 V | - | Number of input ranges -500 mV ... +500 mV | - | Number of input ranges -60 mV ... +60 mV | - |
Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | -|- |
Load(Ohm) | -|- | Load influence(%/100%) | - | Inherently safe according to EN 60947-5-6 NAMUR | - |
Galvanic separation between output to output | - | Galvanic separation between input and output | - | Galvanic separation between inputs | - |
Galvanic separation between supply voltage and all other current circuits | - | Malfunction message output | - | Temperature drift(%/K) | - |
This page is Signal Inverter, Measuring Bridge Converter, part number 2456820000.
You can find the detail information about specifications and dimensions on part number 2456820000.