Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2456870000
Voltage type of supply voltage | - | Number of HW-interfaces industrial Ethernet | - | Number of HW-interfaces RS-232 | - |
---|---|---|---|---|---|
Number of HW-interfaces RS-422 | - | Number of HW-interfaces RS-485 | - | Number of HW-interfaces serial TTY | - |
Number of HW-interfaces parallel | - | Number of HW-interfaces Wireless | - | Number of HW-interfaces other | - |
With optical interface | - | Supporting protocol for TCP/IP | - | Supporting protocol for INTERBUS | - |
Supporting protocol for ASI | - | Supporting protocol for KNX | - | Supporting protocol for Data-Highway | - |
Supporting protocol for SUCONET | - | Supporting protocol for LON | - | Supporting protocol for PROFINET CBA | - |
Supporting protocol for SERCOS | - | Supporting protocol for Foundation Fieldbus | - | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for INTERBUS-Safety | - | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | System accessory | - | Degree of protection (IP) | IP20 |
Fieldbus connection over separate bus coupler possible | - | Rail mounting possible | - | Wall mounting/direct mounting | - |
Front build in possible | - | Rack-assembly possible | - | Suitable for safety functions | - |
SIL according to IEC 61508 | - | Explosion safety category for gas | - | Explosion safety category for dust | - |
With potential separation | - | With power supply module | - | Suitable as segment module | - |
Remote module | - | Bus diagnosis possible | - | Width(mm) | 22.5 |
Height(mm) | 117.2 | Depth(mm) | 113.6 | Number of HW-interfaces USB | - |
Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - | Supporting protocol for MODBUS | - |
Supporting protocol for DeviceNet | - | Supporting protocol for other bus systems | - | Type of electric connection | - |
Appendant operation agent (Ex ia) | - | Appendant operation agent (Ex ib) | - | Category according to EN 954-1 | - |
Number of interfaces PROFINET | - | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for EtherNet/IP | - |
Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | -|- |