Relay Socket, TERMSERIES

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2614870000
2618740000
2618870000
2618880000
2618890000
2618900000
2618910000
2618920000
2618930000
2618950000
2618960000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

7.52 €

10 4 Days 6.489.6

13.75 €

10 4 Days 12.889.4

7.20 €

10 4 Days 6.489.6

13.20 €

10 4 Days 6.489.6

13.20 €

10 4 Days 6.489.6

9.45 €

10 4 Days 6.489.6

8.95 €

10 4 Days 6.489.6

9.45 €

10 4 Days 6.489.6

7.52 €

10 4 Days 6.489.6

9.45 €

10 4 Days 6.489.6

9.75 €

10 4 Days 6.489.6

Loading...

  1. 1

Basic information

Type of electric connection - With detachable clamps - Function extension possible -
Mounting method DIN rail (top hat rail) 35 mm Depth(mm) 87.8 Number of pins -

Tech Support