Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2798844 |
2858962 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Category type 2 | Max. continuous voltage DC (V) | Max. PV-voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.20 € | 10 | 7 Days | 1.35 | 275 | 20 | 240 | - | true | - | - | |||
68.75 € | 3 | 23 Days | 1.35 | 275 | 20 | 240 | - | true | - | - |
Loading...
Mounting method | On basic element | With remote signalling contact | true | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | 1 modular spacing | Voltage protection level L-N(kV) | - | Signalling at the device | Optic |
Degree of protection (IP) | - | Voltage protection level N-PE(kV) | - | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | - | Max. conductor cross section flexible (fine-strand)(mm²) | - | System configuration DC | - |
System configuration IT | - | System configuration TN | - | System configuration TN-C | - |
System configuration TN-S | - | System configuration TT | - | System configuration other | - |
System configuration TN-C-S | - | Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
Configure
Basic Attributes
Type
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Nominal voltage DC(V)
Category type 2
Max. continuous voltage DC(V)
Max. PV-voltage(V)
Filter by standard shipping days
Optional Attributes