Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2838306 |
2856061 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection 1 | Limiting frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Nominal voltage AC (V) | Nominal voltage DC (V) | Voltage protection level core/core (V) | Voltage protection level core/earth (V) | Signalling at the device | Max. continuous voltage DC (V) | Voltage protection level core/signal ground (V) | Voltage protection level signal ground/protective ground (V) | Pro-active thermo-control | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
221.70 € | 10 | 9 Days | Other | - | 4 | 10 | 0.3 | -|- | 5|5 | - | 50 | None | 6 | - | - | false | |||
120.40 € | 10 | 16 Days | Other | - | 4 | 10 | 0.3 | -|- | 5|5 | - | 50 | None | 6 | - | - | false |
Loading...
Mounting method | Other | Frequency(MHz) | -|- | Lightning impulse current (10/350 µs)(kA) | - |
---|---|---|---|---|---|
With remote signalling contact | false | Explosion-tested version | false |
Configure
Basic Attributes
Type
Connection 1
Limiting frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Nominal voltage AC(V)
Nominal voltage DC(V)
Voltage protection level core/core(V)
Voltage protection level core/earth(V)
Signalling at the device
Max. continuous voltage DC(V)
Voltage protection level core/signal ground(V)
Voltage protection level signal ground/protective ground(V)
Pro-active thermo-control
Filter by standard shipping days
Optional Attributes