Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2593120000 |
2593130000 |
2593140000 |
2593150000 |
2593170000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal discharge surge current (8/20) (kA) | |
---|---|---|---|---|---|---|
170.80 € | 1 | 4 Days | 5 | |||
218.55 € | 1 | 48 Days | 10 | |||
161.75 € | 1 | 4 Days | 5 | |||
196.32 € | 1 | 4 Days | 10 | |||
218.55 € | 1 | 4 Days | 10 |
Loading...
Mounting method | - | Pro-active thermo-control | - | With remote signalling contact | false |
---|---|---|---|---|---|
Signalling at the device | - | Explosion-tested version | true | Connection 1 | - |
Frequency(MHz) | -|- | Lightning impulse current (10/350 µs)(kA) | - | Limiting frequency(MHz) | - |
Max. continuous voltage AC(V) | - | Nominal load current(A) | 0.8 | Nominal voltage AC(V) | -|- |
Nominal voltage DC(V) | 24|24 | Voltage protection level core/core(V) | 44 | Voltage protection level core/earth(V) | 864 |
Max. continuous voltage DC(V) | - | Voltage protection level core/signal ground(V) | 864 | Voltage protection level signal ground/protective ground(V) | - |