Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1701230000 |
1701231000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material housing | Pollution degree | Material of contact surface | Width (mm) | Height (mm) | Colour housing | Length (mm) | Operation temperature (°C) | With potential separation | Operating voltage (V) | Max. current carrying capacity per I/O signal (A) | Max. current carrying capacity per socket (A) | Degree of protection (IP) | With LED indication | Number of sensor-/actuator-slots | Type of branches for sensor-/actuator cables | Thread sleeves sensor/actuator slots | Cable outer diameter for cable gland (mm) | Number of poles sensor/actuator slots | Fix cable version suitable for cable guide chain | Type of connector for trunk line | Material insulation body | Connectable conductor cross section (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.95 € | 1 | 4 Days | Plastic | 3 | Gold | - | - | Grey | 102 | -20|-20 | true | 10|10 | 4 | 4 | IP68 | true | 4 | M12 | M12 | 6|6 | 5 | false | Other | PBT | 0.08|0.08 | |||
73.88 € | 2 | 4 Days | Plastic | 3 | Gold | - | - | Grey | 102 | -20|-20 | true | 10|10 | 4 | 4 | IP68 | true | 4 | M12 | M12 | 6|6 | 5 | false | Other | PBT | 0.08|0.08 |
Loading...
Rated voltage(V) | - | Explosion safety category for gas | - | Explosion safety category for dust | - |
---|---|---|---|---|---|
Max. total current(A) | - | Connection for NPN-sensors | - | Number of channels per connector slot | - |
Diameter contact female(mm) | - | Material contact body | Brass |
Configure
Basic Attributes
Type
Material housing
Pollution degree
Material of contact surface
Width(mm)
Height(mm)
Colour housing
Length(mm)
Operation temperature(°C)
With potential separation
Operating voltage(V)
Max. current carrying capacity per I/O signal(A)
Max. current carrying capacity per socket(A)
Degree of protection (IP)
With LED indication
Number of sensor-/actuator-slots
Type of branches for sensor-/actuator cables
Thread sleeves sensor/actuator slots
Cable outer diameter for cable gland(mm)
Number of poles sensor/actuator slots
Fix cable version suitable for cable guide chain
Type of connector for trunk line
Material insulation body
Connectable conductor cross section(mm²)
Filter by standard shipping days
Optional Attributes