Sensor-Actuator Passive Distributor Without Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1022870000
1044340000
1051760000
1059430000
1265940000
1267330000
1431490000
1449400000
1542580000
1701230000
1701231000
1701232000
1701240000
1701241000
1701242000
1701250000
1701251000
1701252000
1701253000
1705920000
1705921000
1705922000
1705923000
1705930000
1705931000
1705932000
1705940000
1705941000
1705942000
1705943000
1724750000
1724750050
1724752000
1724753000
1724754000
1740190000
1740191000
1740193000
1752080000
1752080050
1752083000
1760040000
1760041000
1760050000
1760060000
1760061000
1766780000
1766781000
1766790000
1766791000
1766800000
1766801000
1767880000
1781060000
1782740000
1782750000
1782760000
1783460000
1783490000
1783491000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material housing Pollution degree Material of contact surface Width
(mm)
Height
(mm)
Colour housing Length
(mm)
Operation temperature
(°C)
With potential separation Operating voltage
(V)
Max. current carrying capacity per I/O signal
(A)
Max. current carrying capacity per socket
(A)
Degree of protection (IP) With LED indication Number of sensor-/actuator-slots Type of branches for sensor-/actuator cables Thread sleeves sensor/actuator slots Cable outer diameter for cable gland
(mm)
Number of poles sensor/actuator slots Fix cable version suitable for cable guide chain Type of connector for trunk line Material insulation body Connectable conductor cross section
(mm²)

75.54 €

1 4 Days Plastic3Gold--Grey--25|-25-10|1022IP68false6M8M8-|-3falseM12PBT-|-

111.68 €

2 4 Days --Gold6019.5-102-20|-20-10|1044IP67false4M12M126|65falseOther--|-

64.29 €

1 4 Days -3Gold2418.2-113-20|-20-15|1522IP68false4M8M8-|-3falseM12--|-

137.31 €

1 4 Days Plastic3Gold--Grey152-20|-20-10|1044IP68true8M12M120|04falseOtherPBT0.08|0.08

122.55 €

1 4 Days Plastic3Gold--Grey--|--10|1022IP67true6M12M12-|-4falseM12PBT-|-

99.18 €

1 4 Days Plastic3Gold--Grey--20|-20-10|1022IP67true4M12M12-|-4falseM12PBT-|-

210.86 €

1 4 Days Plastic3Gold--Grey--20|-20-10|101010IP68true4M12M126|64falseOtherPBT0.5|0.5

70.75 €

2 4 Days Plastic3Gold--Grey--25|-25-10|1022IP68true4M8M8-|--falseM12PBT-|-

276.45 €

1 4 Days Plastic3Gold--Grey--20|-20false-|-27.627.6IP68true4M12M126|64falseOtherPBT0.2|0.2

88.95 €

1 4 Days Plastic3Gold--Grey102-20|-20true10|1044IP68true4M12M126|65falseOtherPBT0.08|0.08

73.88 €

2 4 Days Plastic3Gold--Grey102-20|-20true10|1044IP68true4M12M126|65falseOtherPBT0.08|0.08

135.80 €

1 4 Days -3Gold6055Silver102-20|-20true10|1044-true4M12M1210|105falseOtherPBT0.08|0.08

101.98 €

1 4 Days Plastic3Gold--Grey127-20|-20true10|1044IP68true6M12M126|65falseOtherPBT0.08|0.08

83.14 €

2 4 Days Plastic3Gold--Grey127-20|-20true10|1044IP68true6M12M126|65falseOtherPBT0.08|0.08

150.88 €

1 4 Days -3Gold6055Silver127-20|-20true10|1044-true6M12M1210|105falseOtherPBT0.08|0.08

117.82 €

1 4 Days Plastic3Gold--Grey152-20|-20true10|1044IP68true8M12M126|65falseOtherPBT0.08|0.08

98.00 €

2 4 Days Plastic3Gold--Grey152-20|-20true10|1044IP68true8M12M126|65falseOtherPBT0.08|0.08

160.35 €

1 4 Days -3Gold6055Silver152-20|-20true10|1044-true8M12M1210|105falseOtherPBT0.08|0.08

182.22 €

1 4 Days -3Gold6055Silver152-20|-20true10|1044-true8M12M1214|145falseOtherPBT0.08|0.08

68.71 €

1 4 Days Plastic3Gold--Grey102-20|-20-10|1044IP68true4M12M120|04falseOtherPBT0.08|0.08

62.68 €

2 4 Days Plastic3Gold--Grey102-20|-20-10|1044IP68true4M12M120|04falseOtherPBT0.08|0.08

125.89 €

1 4 Days -3Gold6055Silver102-20|-20true10|1044-true4M12M1210|104falseOtherPBT0.08|0.08

139.68 €

1 4 Days -3Gold6055Silver102-20|-20true10|1044-true4M12M1214|144falseOtherPBT0.08|0.08

88.95 €

1 4 Days Plastic3Gold--Grey127-20|-20-10|1044IP68true6M12M120|04falseOtherPBT0.08|0.08

77.86 €

2 4 Days Plastic3Gold--Grey127-20|-20-10|1044IP68true6M12M120|04falseOtherPBT0.08|0.08

139.68 €

1 4 Days -3Gold6055Silver127-20|-20true10|1044-true6M12M1210|104falseOtherPBT0.08|0.08

101.98 €

1 4 Days Plastic3Gold--Grey152-20|-20-10|1044IP68true8M12M120|04falseOtherPBT0.08|0.08

92.29 €

2 4 Days Plastic3Gold--Grey152-20|-20-10|1044IP68true8M12M120|04falseOtherPBT0.08|0.08

192.23 €

1 4 Days -3Gold6055Silver152-20|-20true10|1044-true8M12M1210|104falseOtherPBT0.08|0.08

170.05 €

1 4 Days -3Gold6055Silver152-20|-20true10|1044-true8M12M1214|144falseOtherPBT0.08|0.08

27.35 €

1 4 Days Plastic2Gold6041.5Grey--20|-20true10|1044IP67false---1.2|1.2-falseOther-0.08|0.08

26.92 €

50 4 Days Plastic2Gold--Grey--|-true10|1044IP67false---1.2|1.2-falseOther-0.08|0.08

64.40 €

1 4 Days -3Gold6055Silver--20|-20true10|1044-false---10|10-falseOtherPBT0.08|0.08

65.91 €

1 4 Days -3Gold6055Silver--20|-20true10|1044-false---14|14-falseOtherPBT0.08|0.08
-

54.49 €

1 4 Days -3Gold6043Silver--20|-20true10|1044IP68false---6|6-falseOtherPBT0.08|0.08

121.05 €

1 4 Days Plastic3Gold--Grey152-20|-20true10|1044IP68false8M12M126|65falseOtherPBT0.08|0.08

98.00 €

2 4 Days Plastic3Gold--Grey--20|-20true10|1044IP68false8M12M126|65falseOtherPBT0.08|0.08

187.28 €

1 4 Days --Gold6053-152-20|-20-10|1044IP68false8M12M1214|145falseOther--|-

31.45 €

1 4 Days Plastic3Tin6041.5Grey--20|-20-10|1044IP68false---6|6-falseOtherPBT0.08|0.08

26.80 €

50 4 Days Plastic3Tin--Grey--20|-20-10|1044IP68false---6|6-falseOtherPBT0.08|0.08

67.63 €

1 4 Days -3Gold59.244.5-56.9-|--10|1044IP68----14|14-falseOther--|-

79.91 €

1 4 Days Plastic2Gold6041.5Grey102-20|-20true10|1044IP67true4M12M121.2|1.23falseOtherPBT0.08|0.08

66.23 €

2 4 Days Plastic2Gold6041.5Grey102-20|-20true10|1044IP67true4M12M121.2|1.23falseOtherPBT0.08|0.08

85.51 €

1 4 Days Plastic2Gold6041.5Grey127-20|-20true10|1044IP67true6M12M121.2|1.23falseOtherPBT0.08|0.08

96.82 €

1 4 Days Plastic2Gold6041.5Grey152-20|-20true10|1044IP67true8M12M121.2|1.23falseOtherPBT0.08|0.08

77.86 €

2 4 Days Plastic2Gold6041.5Grey152-20|-20true10|1044IP67true8M12M121.2|1.23falseOtherPBT0.08|0.08

87.66 €

1 4 Days Plastic2Gold6041.5Grey102-20|-20true10|1044IP67true4M12M121.2|1.24falseOtherPBT0.08|0.08

73.88 €

2 4 Days Plastic2Gold6041.5Grey102-20|-20true10|1044IP67true4M12M121.2|1.24falseOtherPBT0.08|0.08

95.20 €

1 4 Days Plastic2Gold6041.5Grey127-20|-20true10|1044IP67true6M12M121.2|1.24falseOtherPBT0.08|0.08

79.91 €

2 4 Days Plastic2Gold6041.5Grey127-20|-20true10|1044IP67true6M12M121.2|1.24falseOtherPBT0.08|0.08

112.32 €

1 4 Days Plastic2Gold6041.5Grey152-20|-20true10|1044IP67true8M12M121.2|1.24falseOtherPBT0.08|0.08

96.28 €

2 4 Days Plastic2Gold6041.5Grey152-20|-20true10|1044IP67true8M12M121.2|1.24falseOtherPBT0.08|0.08

117.82 €

1 4 Days Plastic3Gold--Grey152-20|-20true10|1044IP68true8M12M126|65falseOtherPBT0.08|0.08

124.06 €

1 4 Days Plastic3Gold--Grey--20|-20true10|1044IP68true8M12M126|65falseOtherPBT0.08|0.08

196.97 €

1 4 Days -3Gold6043Silver152-20|-20true10|1044IP68true8M12M1210|105falseOtherPBT0.08|0.08

63.22 €

1 4 Days -3Gold6055Silver--20|-20true10|1044-false---10|10-falseOtherPBT0.08|0.08

174.03 €

1 4 Days -3Gold6055Silver152-20|-20true10|1044-true8M12M1210|105falseOtherPBT0.08|0.08

7.43 €

1 4 Days -3Gold59.232.5-57-20|-20-10|1044IP68false---6|6-falseOtherPBT-|-

196.22 €

1 4 Days -3Gold6043Silver152-20|-20true10|1044IP68true8M12M1210|105falseOtherPBT0.08|0.08

156.26 €

2 4 Days -3Gold6043Silver152-20|-20true10|1044IP68true8M12M1210|105falseOtherPBT0.08|0.08

Loading...

Basic information

Rated voltage(V) - Explosion safety category for gas - Explosion safety category for dust -
Max. total current(A) - Connection for NPN-sensors - Number of channels per connector slot -
Diameter contact female(mm) - Material contact body Brass

Tech Support