Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0606C927NPT |
0808C1418NPT |
1616D2711.5NPT |
2020D398NPT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | Standard | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|
195.43 € | 1 | 5 Days | 58 | 6 | 6 | 3 | 9.9 | 1/16-1/8 | 27TPI | ||
232.76 € | 1 | 5 Days | 64 | 8 | 8 | 3 | 14.8 | 1/4-3/8 | 18TPI | ||
484.28 € | 1 | 5 Days | 105 | 16 | 16 | 4 | 27.6 | 1-2 | 11.5TPI | ||
692.82 € | 1 | 5 Days | 105 | 20 | 20 | 4 | 39.7 | ≧21/2 | 8TPI |
Loading...
Screw Types | Parallel for Pipes | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment | Features | Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool. |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
Standard
Pitch
Type
Filter by standard shipping days
Optional Attributes