Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D08047C141.0ISO |
D08061D181.25ISO |
D08078D231.5ISO |
D1009D261.75ISO |
D12118D352.0ISO |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | D1 | W (mm) | V (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
254.09 € | 1 | 5 Days | 1 | 64 | 8 | 4.7 | 3 | 14 | M6-M9 | 0.4 | 1 | ||
254.09 € | 1 | 5 Days | 1.25 | 64 | 8 | 6.1 | 4 | 18 | M8-M12 | 0.5 | 1.25 | ||
254.09 € | 1 | 5 Days | 1.5 | 64 | 8 | 7.8 | 4 | 23 | M10-M15 | 0.6 | 1.5 | ||
317.80 € | 1 | 5 Days | 1.75 | 73 | 10 | 9 | 4 | 26 | M12 | 0.6 | 1.75 | ||
362.83 € | 1 | 5 Days | 2 | 84 | 12 | 11.8 | 4 | 35 | M16-M23 | 0.6 | 2 |
Loading...
Configure
Basic Attributes
Pitch (P), Number of Threading(mm)
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
D1
Type
Filter by standard shipping days
Optional Attributes