Combination Pliers Soft CPS-□ (Part Numbers)

Combination Pliers Soft CPS-□
  • Volume Discount
[Features]
· Will not scratch the object with the resin pad.
· Can cut soft wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPS-200

Part Number
CPS-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.80 €

1 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 205
With or without Spring N/A Steel Wire Cutting Performance(φ/mm) 2.6 With/without tip claw replacement function N/A
Nominal Dimensions(mm) 200 Dimension E(mm) 46 Dimension ℓ(mm) 46
Dimension T(mm) 13.7 Mouth Width Adjustment 2-Step Grippable Workpiece Dimensions(mm) 25
Mass(g) 270

This page is Combination Pliers Soft CPS-□, part number CPS-200.
You can find the detail information about specifications and dimensions on part number CPS-200.

Tech Support