Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KC-2
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Product Type | Exchangeable Tip |
---|---|---|---|---|---|
Waterproof, Dust-Proof | Dust-Proof Type | Runout accuracy(mm) | 0.007 |
This page is Kabuto Center KC, part number KC-2.
You can find the detail information about specifications and dimensions on part number KC-2.
Configure
Basic Attributes
Type
Shank MT No
Morse Taper
φd(mm)
φd(mm)
Φh(mm)
A(mm)
B(mm)
C(mm)
E(mm)
F(mm)
L(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KC-3 |
KC-4 |
KC-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Morse Taper | φd (mm) | φd (mm) | Φh (mm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | L (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.77 € | 1 | 5 Days | MT3 | №3 | 40 | 30 | 16 | 36.2 | 37.5 | 85 | 4.5 | 22.5 | 158.7 | 780 | ||
387.45 € | 1 | 5 Days | MT4 | No. 4 | 49.5 | 32 | 16 | 36.2 | 47 | 108 | 5.3 | 22.5 | 191.2 | 1400 | ||
722.08 € | 1 | 5 Days | MT5 | №5 | 68 | 52 | 26 | 61.2 | 57 | 136 | 6.3 | 38 | 254.2 | 3600 |