ART 88666 Special Bits for PIN Hexagon Socket Screws (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
886660000020000
886660000025000
886660000030000
886660000040000
886660000050000
886660000060000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSshank diameter
(mm)

15.68 €

1 Available 2 Days 102

15.68 €

1 Available 2 Days 102.5

15.68 €

1 Available 2 Days 103

15.68 €

1 Available 2 Days 104

15.68 €

1 Available 2 Days 105

22.24 €

1 Available 2 Days 106

Loading...

  1. 1

Basic information

Tip Type Hex socket with pin Material Steel Surface treatment Hardened

Tech Support