Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05006110001
Part Number
|
---|
05006110001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade thickness (mm) | Blade type | Blade width (mm) | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Product size (Ø) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Standards | Type (misc.) | Weight (g) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.84 € | 1 | Available | 4 Days | 81 | 7 | 100 | 0.6|0.6 | Round | 3.5 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel |
Loading...
This page is Slotted Screwdriver, part number 05006110001.
You can find the detail information about specifications and dimensions on part number 05006110001.
Configure
Basic Attributes
Product size (Ø)(mm)
Weight(g)
Type
Shaft length L (mm)
Blade diameter(mm)
Blade length(mm)
Blade thickness(mm)
Blade type
Blade width(mm)
DIN standard
Downforce
EN standard
Handle diameter(mm)
Handle grip dimensions(mm)
Material properties
Product size (length)(mm)
Product type
Range of use (screwdrivers)
Screwdriver features
Standards
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05006100001 |
05006105001 |
05006115001 |
05006116001 |
05006120001 |
05006121001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade thickness (mm) | Blade type | Blade width (mm) | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Product size (Ø) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Standards | Type (misc.) | Weight (g) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.13 € | 1 | Available | 4 Days | 81 | 6 | 80 | 0.4|0.4 | Round | 2.5 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 161 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | without Lasertip | - | Tool steel | |
8.43 € | 1 | Available | 4 Days | 81 | 7 | 100 | 0.5|0.5 | Round | 3 | DIN EN 60900 | Slot | EN 60900 | 26 | (L x Ø) 81 x 26 | alloyed | 181 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | without Lasertip® | - | Tool steel | |
10.59 € | 1 | Available | 4 Days | 98 | 7 | 100 | 0.8|0.8 | Round | 4 | DIN EN 60900 | Slot | EN 60900 | 33 | (L x Ø) 98 x 33 | alloyed | 198 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
11.73 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 248 | - | Slotted screwdriver | VDE | - | - | - | - | - | |
12.73 € | 1 | Available | 4 Days | 98 | 7 | 125 | 1.0|1 | Round | 5.5 | DIN EN 60900 | Slot | EN 60900 | 33 | (L x Ø) 98 x 33 | alloyed | 223 | - | Slotted screwdriver | VDE | Multi-purpose tool grip | DIN EN 60/ 900 | with Lasertip® | - | Tool steel | |
14.32 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | 298 | - | Slotted screwdriver | VDE | - | - | - | - | - |