Hollow Drill Bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5480000
5481000
5483000
7957000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material properties Tool holder (drill) Working length
(mm)

24.57 €

1 Available 3 Days 40Carbide metal-SDS-Plus46

34.40 €

1 Available 10 Days 83Carbide metal-SDS-Plus46

29.01 €

1 Available 3 Days 68Carbide metal-SDS-Plus46

55.41 €

1 Available 3 Days 68-diamond-tipped-65

Loading...

  1. 1

Basic information

Material suitability Concrete|Masonry|Stone Product type Hollow drill bit

Tech Support